(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Cover for Drums

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    593,365 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DC-1-BK
DC-1-NR
DC-1-WH
DC-2-BK
DC-2-NR
DC-2-WH
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Details Major Diameter x Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

593,365 VND

1 Piece(s) 8 Day(s) For Closed Type 605×55 Black 304-2308 680 1 pc.

593,365 VND

1 Piece(s) 8 Day(s) For Closed Type 605×55 Natural 304-2316 680 1 pc.

593,365 VND

1 Piece(s) 8 Day(s) For Closed Type 605×55 White 304-2294 680 1 pc.

638,975 VND

1 Piece(s) 8 Day(s) For Open Type 640×60 Black 304-2332 690 1 pc.

638,975 VND

1 Piece(s) 8 Day(s) For Open Type 640×60 Natural 304-2341 690 1 pc.

638,975 VND

1 Piece(s) 8 Day(s) For Open Type 640×60 White 304-2324 690 1 pc.

Basic Specifications

Product Description

Polyethylene (PE) waterproof cover for drums.
[Features]
· Excellent durability. Re-usable.
[Applications]
· JIS compliant 200 L drum cover.

Part Number
DC-1-BK
DC-1-NR
DC-1-WH
DC-2-BK
DC-2-NR
DC-2-WH
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Type Details Major Diameter x Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

593,365 VND

1 Piece(s) 8 Day(s) For Closed Type 605×55 Black 304-2308 680 1 pc.

593,365 VND

1 Piece(s) 8 Day(s) For Closed Type 605×55 Natural 304-2316 680 1 pc.

593,365 VND

1 Piece(s) 8 Day(s) For Closed Type 605×55 White 304-2294 680 1 pc.

638,975 VND

1 Piece(s) 8 Day(s) For Open Type 640×60 Black 304-2332 690 1 pc.

638,975 VND

1 Piece(s) 8 Day(s) For Open Type 640×60 Natural 304-2341 690 1 pc.

638,975 VND

1 Piece(s) 8 Day(s) For Open Type 640×60 White 304-2324 690 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1