(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Workbench, H-Type Frame, with Casters, SUS304 Uniform Load (kg) 150

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    23,220,738 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CWT-H1245D
CWT-H1260D
CWT-H7560D
CWT-H9045D
CWT-H9060D
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Trusco Code Mass
(g)
Amount Of Content

25,579,430 VND

1 Piece(s) 14 Day(s) or more 1200 450 465-0981 18000 1 unit

29,610,815 VND

1 Piece(s) 14 Day(s) or more 1200 600 465-0999 21000 1 unit

24,358,418 VND

1 Piece(s) 14 Day(s) or more 750 600 465-1006 16400 1 unit

23,220,738 VND

1 Piece(s) 14 Day(s) or more 900 450 465-1014 15800 1 unit

26,086,181 VND

1 Piece(s) 14 Day(s) or more 900 600 465-1022 17300 1 unit

Basic Specifications

  • Product Type
    Stainless Steel Workbench
  • Height (mm)
    800
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Finished Product
  • Main body: option
    Body
  • Body Material
    Stainless Steel (SUS304)
  • Wheel Material
    Urethane
  • Specifications
    Top Panel: Flat Top Panel / Frame Shape: H-shape Frame
  • Amount Of Content
    1 unit

Product Description

[Features]
· A small and lightweight work bench with stainless steel alloy casters equipped as standard on the legs.
· Fully welded and assembled at shipment, eliminating any later concerns about loose screws, etc.

Part Number
CWT-H1245D
CWT-H1260D
CWT-H7560D
CWT-H9045D
CWT-H9060D
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Depth (mm) Trusco Code Mass
(g)
Amount Of Content

25,579,430 VND

1 Piece(s) 14 Day(s) or more 1200 450 465-0981 18000 1 unit

29,610,815 VND

1 Piece(s) 14 Day(s) or more 1200 600 465-0999 21000 1 unit

24,358,418 VND

1 Piece(s) 14 Day(s) or more 750 600 465-1006 16400 1 unit

23,220,738 VND

1 Piece(s) 14 Day(s) or more 900 450 465-1014 15800 1 unit

26,086,181 VND

1 Piece(s) 14 Day(s) or more 900 600 465-1022 17300 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1