Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Color |
Type Details |
Number of Racks (Rack) |
Trusco Code |
Mass (g) |
Internal capacity |
|
7,514,497 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Rose Pink |
Double-Step Type |
2 |
456-3310 |
7900 |
1 unit |
|
7,514,497 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Sky Blue |
Double-Step Type |
2 |
456-3328 |
7900 |
1 unit |
|
9,652,609 VND
|
1 Piece(s)
|
|
21 Day(s) or more
|
Pure White |
3 tier type |
3 |
456-3344 |
12000 |
1 unit |
|
9,652,609 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Rose Pink |
3 tier type |
3 |
456-3352 |
12000 |
1 unit |
|
9,652,609 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Sky Blue |
3 tier type |
3 |
456-3361 |
12000 |
1 unit |
|
9,652,609 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Sherbet Green |
3 tier type |
3 |
456-3379 |
12000 |
1 unit |
Basic Specifications
-
- Frontage(mm)
- 450
-
- Depth(mm)
- 300
-
- Height(mm)
- 819
-
- Maximum Capacity(kg/unit)
- 120
-
- Load Capacity Per Shelf(kg/rack)
- 20
-
- Supporting Post Diameter(mm)
- 25.4
-
- Features
- The caster color matches the shelf board for an attractive coordinated look. Can be conveniently categorized by hospital ward or application. Large double-wheeled casters measuring 75 mm are used for superior performance, with easy movement across ramps, steps, bumpy surfaces, etc. The casters move noiselessly. Installed inside a PET housing to further reduce jolts to the shelf board.
-
- Specification Shelf Plate
- With Spill Preventer
-
- Specification Shelf Plate Adjustment Pitch(mm)
- 25.4
-
- Specification Anti-Spill Height
- 25mm
-
- Specification Caster
- Swivel Type 75 mm Dual Wheels (2 Pieces) Swivel Type (With Stopper) 75 mm Dual Wheels (2 Pieces)
-
- Body
- Steel
-
- Pole
- Styrene
-
- Wheels
- Elastomer
-
- Internal capacity
- 1 unit
Product Description
[Features]
· The color of the casters matches the shelf panels, for an attractive appearance and sense of unity.
· Convenient for hospital wards and use-based applications.
· Features large 75 mm dual-wheel casters, enabling it to be easily rolled over steps. Quiet-type casters. Includes a PET sheet to further reduce shocks to shelves.
[Applications]
· Medical sites.
· Science laboratories.
· Offices/stores, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Color |
Type Details |
Number of Racks (Rack) |
Trusco Code |
Mass (g) |
Internal capacity |
|
7,514,497 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Rose Pink |
Double-Step Type |
2 |
456-3310 |
7900 |
1 unit |
|
7,514,497 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Sky Blue |
Double-Step Type |
2 |
456-3328 |
7900 |
1 unit |
|
9,652,609 VND
|
1 Piece(s)
|
|
21 Day(s) or more
|
Pure White |
3 tier type |
3 |
456-3344 |
12000 |
1 unit |
|
9,652,609 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Rose Pink |
3 tier type |
3 |
456-3352 |
12000 |
1 unit |
|
9,652,609 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Sky Blue |
3 tier type |
3 |
456-3361 |
12000 |
1 unit |
|
9,652,609 VND
|
1 Piece(s)
|
|
19 Day(s) or more
|
Sherbet Green |
3 tier type |
3 |
456-3379 |
12000 |
1 unit |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.