(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable Tie, Multipurpose Hooker BH250

Cable Tie, Multipurpose Hooker BH250

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of BH-250-B

  • Product Type
    Cable Tie
  • Length(mm)
    250
  • Color
    Black
  • Body / Option
    Main Body
  • Effective binding diameter(φ)
    20–50
  • Consecutive withstand load(kg)
    3
  • Consecutive withstand load when using binding band(kg)
    6
  • Fracture load when using binding band(kg)
    15
  • Mass(g)
    8
  • Material
    Nylon 66
  • Amount Of Content
    1 pc.
Part Number
BH-250-B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

53,848 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Cable Tie
  • Length(mm)
    250
  • Color
    Black
  • Body / Option
    Main Body
  • Effective binding diameter(φ)
    20–50
  • Consecutive withstand load(kg)
    3
  • Consecutive withstand load when using binding band(kg)
    6
  • Fracture load when using binding band(kg)
    15
  • Mass(g)
    8
  • Material
    Nylon 66
  • Amount Of Content
    1 pc.

Product Description

Bind together anything, and hang it anywhere. Use this product to bind together troublesome cords or secure luggage with ease.

[Features]
· Improved continuous load bearing performance. Also prevents objects from toppling.
· Continuously withstands loads of 50 kg (breaking load: 70 kg) using commercially available zip ties.
· 360° rotation.
· Rotates 360° for hanging anywhere.
· Easy to attach and remove.
· Can be removed smoothly

Specifications of BH-250-B

  • Product Type
    Cable Tie
  • Length(mm)
    250
  • Color
    Black
  • Body / Option
    Main Body
  • Effective binding diameter(φ)
    20–50
  • Consecutive withstand load(kg)
    3
  • Consecutive withstand load when using binding band(kg)
    6
  • Fracture load when using binding band(kg)
    15
  • Mass(g)
    8
  • Material
    Nylon 66
  • Amount Of Content
    1 pc.
Part Number
BH-250-B
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

53,848 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1