(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable Tie, Multipurpose Hooker SH

Cable Tie, Multipurpose Hooker SH

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    64,106 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BH-300SH
BH-400SH
BH-500SH
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Effective binding diameter
(φ)
Hook Diameter
(φ)
Mass
(g)
Amount Of Content

64,106 VND

1 Piece(s) 9 Day(s) 300 30~70 50 24 1 pc.

69,135 VND

1 Piece(s) 9 Day(s) 400 30~100 30 27 1 pc.

79,395 VND

1 Piece(s) 9 Day(s) 500 30~140 30 30 1 pc.

Basic Specifications

  • Product Type
    Cable Tie
  • Body / Option
    Main Body
  • Consecutive withstand load(kg)
    10
  • Consecutive withstand load when using binding band(kg)
    25
  • Fracture load when using binding band(kg)
    50
  • Material
    Nylon 66
  • Amount Of Content
    1 pc.

Product Description

Bind together anything, and hang it anywhere. Use this product to bind together troublesome cords or secure luggage with ease.

[Features]
· Improved continuous load bearing performance. Also prevents objects from toppling.
· Continuously withstands loads of 50 kg (breaking load: 70 kg) using commercially available zip ties.
· Rotates 360° for hanging anywhere.
· Easy to attach and remove. Can be removed smoothly

Part Number
BH-300SH
BH-400SH
BH-500SH
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Effective binding diameter
(φ)
Hook Diameter
(φ)
Mass
(g)
Amount Of Content

64,106 VND

1 Piece(s) 9 Day(s) 300 30~70 50 24 1 pc.

69,135 VND

1 Piece(s) 9 Day(s) 400 30~100 30 27 1 pc.

79,395 VND

1 Piece(s) 9 Day(s) 500 30~140 30 30 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1