(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blacksmiths Rasp【1-5 Pieces Per Package】

Blacksmiths Rasp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      596,143VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a reliable quality diamond file for metalworking made in Japan.
A file with diamond abrasive grains electroplated on a steel base metal.
It can be used for carbide alloys, intermediate sintered materials of carbide alloys, ceramics and intermediate sintered materials, glass, carbon, semiconductors, reinforced plastics, ceramics, etc.

Part Number
NDTHA05
NDTHA08
NDTHA10
NDTHA12
NDTHI05
NDTHI08
NDTHI10
NDTHI12
NDTKA05
NDTKA08
NDTKA10
NDTKA12
NDTMA05
NDTMA08
NDTMA10
NDTMA12
NDTSA05
NDTSA08
NDTSA10
NDTSA12
NDTST05
NDTST08
NDTST10
NDTST12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTotal Length L
(mm)
Electrodeposition segment length
(mm)
Single Product Set Product Shape Width
(mm)
Thickness
(mm)
Quantity
(Pieces)

1,447,810 VND

1 Piece(s) 9 Day(s) or more 21580Single ItemSemi-Circular12.33.81

1,272,508 VND

1 Piece(s) 9 Day(s) or more 20070Single ItemSemi-Circular1031

1,097,206 VND

1 Piece(s) 9 Day(s) or more 18560Single ItemSemi-Circular7.62.71

702,778 VND

1 Piece(s) 9 Day(s) or more 17050Single ItemSemi-Circular521

2,017,540 VND

1 Piece(s) 9 Day(s) or more 21580Single ItemFlat113.51

1,645,023 VND

1 Piece(s) 9 Day(s) or more 20070Single ItemFlat931

1,272,508 VND

1 Piece(s) 9 Day(s) or more 18560Single ItemFlat7.22.71

878,078 VND

1 Piece(s) 9 Day(s) or more 17050Single ItemFlat42.21

1,382,071 VND

1 Piece(s) 9 Day(s) or more 21580Single ItemSquare5.7-1

965,730 VND

1 Piece(s) 9 Day(s) or more 20070Single ItemSquare4.3-1

878,078 VND

1 Piece(s) 9 Day(s) or more 18560Single ItemSquare3.3-1

618,056 VND

1 Piece(s) 9 Day(s) or more 17050Single ItemSquare2.6-1

1,031,470 VND

1 Piece(s) 6 Day(s) or more 21580Single ItemRound5.7-1

899,995 VND

1 Piece(s) 9 Day(s) or more 20070Single ItemRound4.6-1

768,515 VND

1 Piece(s) 9 Day(s) or more 18560Single ItemRound3.6-1

596,143 VND

1 Piece(s) 9 Day(s) or more 17050Single ItemRound2.9-1

1,250,596 VND

1 Piece(s) 9 Day(s) or more 21580Single ItemTriangle9-1

1,097,206 VND

1 Piece(s) 9 Day(s) or more 20070Single ItemTriangle7.5-1

878,078 VND

1 Piece(s) 9 Day(s) or more 18560Single ItemTriangle6.3-1

618,056 VND

1 Piece(s) 9 Day(s) or more 17050Single ItemTriangle4-1

6,089,651 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) or more 21580Set PartsFlat, half circle, circle, triangle, square,--5

4,858,580 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) or more 20070Set PartsFlat, half circle, circle, triangle, square,--5

4,449,845 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) or more 18560Set PartsFlat, half circle, circle, triangle, square,--5

2,828,305 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) or more 17050Set PartsFlat, half circle, circle, triangle, square,--5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Diamond Electro Deposited Filer Product Type Iron Type Particle Size(#) 170