(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lock Nut Cover

Lock Nut Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      463,864VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents adhesion of chips etc. on the screws of the holder body.
· Prevents oil scattering from groove portion of lock nut wrench

 
Part Number
NCD7
NCD7S
NCD10
NCD13
NCD16
NCD20
NCD25
NCD32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Main Body

463,864 VND

1 Piece(s) 7 Day(s) or more NDN7/NDN7D

463,864 VND

1 Piece(s) 7 Day(s) or more NDN7S/NDN7SD

504,979 VND

1 Piece(s) 7 Day(s) or more NDN10/NDN10D

546,290 VND

1 Piece(s) 7 Day(s) or more NDN13/NDN13D

587,601 VND

1 Piece(s) 7 Day(s) or more NDN16/NDN16D

670,026 VND

1 Piece(s) 7 Day(s) or more NDN20/NDN20D

752,452 VND

1 Piece(s) 7 Day(s) or more NDN25/NDN25D

889,959 VND

1 Piece(s) 7 Day(s) or more NDN32/NDN32D

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories