(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal as a basic holder for lathe drilling and tapping, small-diameter tool bits with round shank, and reaming
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | φd | φD1 | φD2 | L | L1 | Grip Range (φD) | Blade adjustment amount H | ΦD3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3,190,026 VND | 1 Piece(s) | 9 Day(s) | 0.25 to 6 | 16 | 20 | 40 | 15 | Φ2.5~Φ20 | 20–40 | - | ||
3,358,431 VND | 1 Piece(s) | 9 Day(s) | 0.25 to 6 | 16 | 20 | 80 | 15 | Φ2.5~Φ20 | 20–40 | - | ||
3,414,566 VND | 1 Piece(s) | 9 Day(s) | 0.5~8 | 16 | 25 | 40 | 16.5 | Φ2.5~Φ20 | 23~42 | - | ||
3,582,971 VND | 1 Piece(s) | 9 Day(s) | 0.5~8 | 16 | 25 | 80 | 16.5 | Φ2.5~Φ20 | 23~42 | - | ||
3,611,038 VND | 1 Piece(s) | 9 Day(s) | 1.5 to 10 | 16 | 30 | 40 | 37 | Φ2.5~Φ20 | 35~45 | 21 | ||
3,723,308 VND | 1 Piece(s) | 9 Day(s) | 1.5 to 10 | 16 | 30 | 80 | 37 | Φ2.5~Φ20 | 35~45 | 21 | ||
3,358,431 VND | 1 Piece(s) | 9 Day(s) | 0.25 to 6 | 20 | 20 | 40 | 15 | 0.25~20 | 20–40 | - | ||
3,526,836 VND | 1 Piece(s) | 9 Day(s) | 0.25 to 6 | 20 | 20 | 80 | 15 | 0.25~20 | 20–40 | - | ||
3,582,971 VND | 1 Piece(s) | 9 Day(s) | 0.5~8 | 20 | 25 | 40 | 16.5 | 0.25~20 | 23~42 | - | ||
3,723,308 VND | 1 Piece(s) | 9 Day(s) | 0.5~8 | 20 | 25 | 80 | 16.5 | 0.25~20 | 23~42 | - | ||
3,723,308 VND | 1 Piece(s) | 9 Day(s) | 1.5 to 10 | 20 | 30 | 40 | 18 | 0.25~20 | 35~45 | 21 | ||
3,891,713 VND | 1 Piece(s) | 9 Day(s) | 1.5 to 10 | 20 | 30 | 80 | 18 | 0.25~20 | 35~45 | 21 | ||
3,947,848 VND | 1 Piece(s) | 9 Day(s) | 2.5~13 | 20 | 35 | 40 | 43 | 0.25~20 | 41~60 | 26 | ||
4,116,253 VND | 1 Piece(s) | 9 Day(s) | 2.5~13 | 20 | 35 | 80 | 43 | 0.25~20 | 41~60 | 26 | ||
3,695,241 VND | 1 Piece(s) | 9 Day(s) | 0.25 to 6 | 25 | 20 | 80 | 15 | 0.25~20 | 20–40 | - | ||
4,565,333 VND | 1 Piece(s) | 9 Day(s) | 0.25 to 6 | 25 | 20 | 120 | 15 | 0.25~20 | 20–40 | - | ||
3,891,713 VND | 1 Piece(s) | 9 Day(s) | 0.5~8 | 25 | 25 | 80 | 16.5 | 0.25~20 | 23~42 | - | ||
4,761,806 VND | 1 Piece(s) | 9 Day(s) | 0.5~8 | 25 | 25 | 120 | 16.5 | 0.25~20 | 23~42 | - | ||
4,011,488 VND | 1 Piece(s) | 9 Day(s) | 1.5 to 10 | 25 | 30 | 80 | 18 | 0.25~20 | 35~45 | - | ||
4,930,211 VND | 1 Piece(s) | 9 Day(s) | 1.5 to 10 | 25 | 30 | 120 | 18 | 0.25~20 | 35~45 | - | ||
4,236,028 VND | 1 Piece(s) | 9 Day(s) | 2.5~13 | 25 | 35 | 80 | 21.5 | 0.25~20 | 41~60 | 26 | ||
5,126,683 VND | 1 Piece(s) | 9 Day(s) | 2.5~13 | 25 | 35 | 120 | 21.5 | 0.25~20 | 41~60 | 26 | ||
5,210,886 VND | 1 Piece(s) | 9 Day(s) | 2.5 to 16 | 25 | 42 | 80 | 48 | 0.25~20 | 45–65 | 32 | ||
6,137,113 VND | 1 Piece(s) | 9 Day(s) | 2.5 to 16 | 25 | 42 | 120 | 48 | 0.25~20 | 45–65 | 32 | ||
4,733,738 VND | 1 Piece(s) | 9 Day(s) | 2.5~13 | 32 | 35 | 100 | 21.5 | 0.25~20 | 41~60 | - | ||
5,603,831 VND | 1 Piece(s) | 19 Day(s) | 2.5~13 | 32 | 35 | 150 | 21.5 | 0.25~20 | 41~60 | - | ||
5,800,303 VND | 1 Piece(s) | 9 Day(s) | 2.5 to 16 | 32 | 42 | 100 | 21.5 | 0.25~20 | 45–65 | - | ||
7,203,678 VND | 1 Piece(s) | 9 Day(s) | 2.5 to 16 | 32 | 42 | 150 | 21.5 | 0.25~20 | 45–65 | - | ||
7,155,048 VND | 1 Piece(s) | 9 Day(s) | 2.5~20 | 32 | 46 | 100 | 21.5 | 0.25~20 | 48~65 | 36 | ||
8,943,863 VND | 1 Piece(s) | 9 Day(s) | 2.5~20 | 32 | 46 | 150 | 21.5 | 0.25~20 | 48~65 | 36 |
Part Number |
---|
Loading...Tải…
Features | Ideal as a basic holder for lathe drilling and tapping, small-diameter tool bit with round shank, and reaming. |