(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
New High Power Milling Chuck Tapered Holder

New High Power Milling Chuck Tapered Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,390,020VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dedicated taper holder for New Hi- Power Milling Chuck

Features

●3 features of rigidity, accuracy and gripping force have been realized.
●Prevents chattering by thick design of grasping part.
●Exercise its power in end mill processing.
●Unique inner diameter slit mechanism tightens the chuck barrel securely and creat

Usage

●For jig milling machine/horizontal boring machine NC/General purpose milling machine.
●For morse taper drill/reamer processing.

Specification

●SPQ(piece):1
●Compatible Chuck: Milling Chuck
Part Number
C20-MT1
C20-MT2
C32-MT1
C32-MT2
C32-MT3
C42-MT1
C42-MT2
C42-MT3
C42-MT4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngChuck inner diameter
(mm)
Morse Taper No.

1,450,806 VND

1 Piece(s) 12 Day(s) 20MT1

1,450,806 VND

1 Piece(s) 12 Day(s) 20MT2

1,390,020 VND

1 Piece(s) 9 Day(s) 32MT1

1,390,020 VND

1 Piece(s) 9 Day(s) 32MT2

1,390,020 VND

1 Piece(s) 9 Day(s) 32MT3

1,949,900 VND

1 Piece(s) 9 Day(s) 42MT1

1,949,900 VND

1 Piece(s) 9 Day(s) 42MT2

1,949,900 VND

1 Piece(s) 9 Day(s) 42MT3

1,949,900 VND

1 Piece(s) 9 Day(s) 42MT4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories Compatible Collet C Features Expands the usage range of milling chucks.