(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert Holder For EWN Boring Head Replacement

Insert Holder For EWN Boring Head Replacement
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,984,305VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Combining the head and insert holder makes it possible to secure a cutting chip pocket.
Designed for improved cutting chip discharge.
For EWN head

Part Number
ENH1-1
ENH1-2
ENH1-3
ENH2-1
ENH2-2
ENH2-3
ENH3-1
ENH3-2
ENH3-3
ENH4-1
ENH4-1E
ENH4-2
ENH4-2E
ENH4-3
ENH4-3E
ENH5-1
ENH5-1E
ENH5-2
ENH5-2E
ENH5-3
ENH5-3E
ENH6-1
ENH6-1E
ENH6-2
ENH6-2E
ENH6-3
ENH6-3E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBoring/Processing Diameter φD
(mm)
Compatible Tip Compatible Head Clearance angle
(°)

2,017,818 VND

1 Piece(s) 9 Day(s) 20 ~ 26TP08EWN20-36CKB13

1,984,305 VND

1 Piece(s) 4 Day(s) or more 25 ~ 31TP08EWN20-36CKB13

2,552,043 VND

1 Piece(s) 8 Day(s) or more 30 ~ 36TP08EWN20-36CKB13

2,100,485 VND

1 Piece(s) 9 Day(s) 25 ~ 33TP08EWN25-47CKB23

2,072,651 VND

1 Piece(s) 8 Day(s) or more 32 ~ 40TP08EWN25-47CKB23

2,690,190 VND

1 Piece(s) 8 Day(s) or more 39 ~ 47TP08EWN25-47CKB23

2,183,915 VND

1 Piece(s) 6 Day(s) or more 32 ~ 42TP08EWN32-60CKB33

2,099,220 VND

1 Piece(s) 8 Day(s) or more 41 ~ 51TP08EWN32-60CKB33

2,744,773 VND

1 Piece(s) 6 Day(s) or more 50 ~ 60TP08EWN32-60CKB33

2,351,547 VND

1 Piece(s) 6 Day(s) or more 41 ~ 54TC11EWN41-74CKB4, EWD41-74CKB43

2,428,718 VND

1 Piece(s) 8 Day(s) or more 41 ~ 54TC11EWN41-74CKB4, EWD41-74CKB4

2,372,646 VND

1 Piece(s) 8 Day(s) or more 50 ~ 63TC11EWN41-74CKB4, EWD41-74CKB43

2,428,718 VND

1 Piece(s) 8 Day(s) or more 50 ~ 63TC11EWN41-74CKB4, EWD41-74CKB4

3,043,971 VND

1 Piece(s) 6 Day(s) or more 61 ~ 74TC11EWN41-74CKB4, EWD41-74CKB43

3,100,045 VND

1 Piece(s) 8 Day(s) or more 61 ~ 74TC11EWN41-74CKB4, EWD41-74CKB4

2,574,800 VND

1 Piece(s) 8 Day(s) or more 53 ~ 70TC11EWN53-95CKB5, EWD53-95CKB53

2,644,260 VND

1 Piece(s) 8 Day(s) or more 53 ~ 70TC11EWN53-95CKB5, EWD53-95CKB5

2,584,928 VND

1 Piece(s) 6 Day(s) or more 65 ~ 82TC11EWN53-95CKB5, EWD53-95CKB53

2,644,260 VND

1 Piece(s) 8 Day(s) or more 65 ~ 82TC11EWN53-95CKB5, EWD53-95CKB5

3,419,056 VND

1 Piece(s) 8 Day(s) or more 78 ~ 95TC11EWN53-95CKB5, EWD53-95CKB53

3,398,456 VND

1 Piece(s) 8 Day(s) or more 78 ~ 95TC11EWN53-95CKB5, EWD53-95CKB5

3,021,305 VND

1 Piece(s) 8 Day(s) or more 68 ~ 100TC11EWN68-150CKB6, EWN100-203CKB6 (7), EWN15, 0EWD68-150CKB6, EWD100-203CKB6 (7)3

3,100,045 VND

1 Piece(s) 8 Day(s) or more 68 ~ 100TC11EWN68-150CKB6, EWN100-203CKB6 (7), EWN15, 0EWD68-150CKB6, EWD100-203CKB6 (7)

3,110,413 VND

1 Piece(s) 12 Day(s) 94 ~ 126TC11EWN68-150CKB6, EWN100-203CKB6 (7), EWN15, 0EWD68-150CKB6, EWD100-203CKB6 (7)3

3,100,045 VND

1 Piece(s) 8 Day(s) or more 94 ~ 126TC11EWN68-150CKB6, EWN100-203CKB6 (7), EWN15, 0EWD68-150CKB6, EWD100-203CKB6 (7)

3,944,713 VND

1 Piece(s) 8 Day(s) or more 118 ~ 150TC11EWN68-150CKB6, EWN100-203CKB6 (7), EWN15, 0EWD68-150CKB6, EWD100-203CKB6 (7)3

3,990,895 VND

1 Piece(s) 8 Day(s) or more 118 ~ 150TC11EWN68-150CKB6, EWN100-203CKB6 (7), EWN15, 0EWD68-150CKB6, EWD100-203CKB6 (7)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape T (Triangle) Application Internal Diameter