(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Product Type | Magnetic Stand Parts | Parts Classification | For post-type |
---|---|---|---|
Size | Small | Adsorption Power(N) | 294 |
Dovetail Groove Y/N | NA | Main pillar(mm) | 55 |
Magnet width(mm) | 30 | Magnet Depth(mm) | 34 |
Magnet Height(mm) | 35 | Hole Standard | M5×0.8 |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Product Type | Magnetic Stand Parts | Parts Classification | For post-type |
---|---|---|---|
Size | Small | Adsorption Power(N) | 294 |
Dovetail Groove Y/N | NA | Main pillar(mm) | 55 |
Magnet width(mm) | 30 | Magnet Depth(mm) | 34 |
Magnet Height(mm) | 35 | Hole Standard | M5×0.8 |
Loading...Tải…
Product Type | Magnetic Stand Parts | Parts Classification | For post-type |
---|---|---|---|
Size | Small | Adsorption Power(N) | 294 |
Dovetail Groove Y/N | NA | Main pillar(mm) | 55 |
Magnet width(mm) | 30 | Magnet Depth(mm) | 34 |
Magnet Height(mm) | 35 | Hole Standard | M5×0.8 |
Classic product offered at a low price. A small type that is suitable for use in tight spaces.
Loading...Tải…
Product Type | Magnetic Stand Parts | Parts Classification | For post-type |
---|---|---|---|
Size | Small | Adsorption Power(N) | 294 |
Dovetail Groove Y/N | NA | Main pillar(mm) | 55 |
Magnet width(mm) | 30 | Magnet Depth(mm) | 34 |
Magnet Height(mm) | 35 | Hole Standard | M5×0.8 |
Loading...Tải…
Product Type | Magnetic Stand Parts | Parts Classification | For post-type |
---|---|---|---|
Size | Small | Adsorption Power(N) | 294 |
Dovetail Groove Y/N | NA | Main pillar(mm) | 55 |
Magnet width(mm) | 30 | Magnet Depth(mm) | 34 |
Magnet Height(mm) | 35 | Hole Standard | M5×0.8 |
Product Type | Magnetic Stand Parts | Parts Classification | For post-type | Size | Small |
---|---|---|---|---|---|
Adsorption Power(N) | 294 | Dovetail Groove Y/N | NA | Main pillar(mm) | 55 |
Magnet width(mm) | 30 | Magnet Depth(mm) | 34 | Magnet Height(mm) | 35 |
Hole Standard | M5×0.8 |
Please check the type/dimensions/specifications of the part MB-PSL in the Mini Magnetic Base, Holding Force (N): 294 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MB-PSL trong chuỗi Mini Magnetic Base, Holding Force (N): 294.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy