(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Center ring plug (direct attachment type)

Center ring plug (direct attachment type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,241,077VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TAKURA TOOLING SYSTEM. centering plug (Direct mounting type)
[Features]
・ Direct mount type
·Minimum order quantity: 1 pc.

Part Number
NT40-47.625-M
NT40-47.625-W
NT50-50.8-U
NT50-60-U
NT50-63.5-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngl
(mm)
d
(mm)
G (Drawing Thread) NT

4,241,077 VND

1 Piece(s) 9 Day(s) or more 3247.625M1640

4,241,077 VND

1 Piece(s) 9 Day(s) or more 3247.625-40

4,659,696 VND

1 Piece(s) 9 Day(s) or more 3350.81-Inch models UNC50

4,241,077 VND

1 Piece(s) 9 Day(s) or more 25601-Inch models UNC50

4,241,077 VND

1 Piece(s) 9 Day(s) or more 3863.51-Inch models UNC50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine