(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】【1-3 Pieces Per Package】

INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,945VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uni Paint marker pens are the most popular pens from around the world.
Can write on a variety of surfaces, including paper, metal, glass, plastic, wood, cloth, and stone.
It is also waterproof and does not contain ingredients. Sulfur, Chlorine or Silicon

Outstanding Features
· Can be written on a variety of surfaces
· Bright colors

Features
· Can be written on metal, glass, plastics, etc., has fixing properties, high hiding power, and vividly colors even on black surface.

Usage
·For marking and identification on various materials, parts as industrial use.

Specification
·Character Size : Fine
· Quantity per pack (piece):12

Materials
·Main Body: Oily Dye 
·Core: Acrylic Fiber

Product Specifications and Applications



How to Use


 
Part Number
PX20.1
PX20.2
PX20.4
PX20.5
PX20.6
PX20.8
PX20.13
PX20.15
PX20.24
PX20.26
PX20.33
PX206C
PXR20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngProduct Model Color Character Size Remark JAN Code Trusco Code Mass
(g)

67,781 VND

1 Piece(s) 9 Day(s) Industrial MarkerWhiteRegular-4902778000014337-111521.8

67,781 VND

1 Piece(s) 9 Day(s) Industrial MarkerYellowRegular-4902778000021337-113121.8

57,692 VND

1 Piece(s) 9 Day(s) Industrial MarkerOrangeRegular-4902778000038352-767121.8

67,781 VND

1 Piece(s) 7 Day(s) or more Industrial MarkerYellow-greenRegular-4902778000045441-883221.8

67,781 VND

1 Piece(s) 6 Day(s) or more Industrial MarkerGreenRegular-4902778000052352-768921.8

67,781 VND

1 Piece(s) 7 Day(s) or more Industrial MarkerWaterRegular-4902778000069441-884121.8

67,781 VND

1 Piece(s) 9 Day(s) Industrial MarkerPinkRegular-4902778000083337-112321.8

67,781 VND

1 Piece(s) 9 Day(s) Industrial MarkerRedRegular-4902778000090352-763821.8

67,781 VND

1 Piece(s) 6 Day(s) or more Industrial MarkerBlackRegular-4902778000113352-764621.8

56,259 VND

1 Piece(s) 9 Day(s) Industrial MarkerSilverRegular-4902778000137352-766221.8

67,781 VND

1 Piece(s) 9 Day(s) Industrial MarkerBlueRegular-4902778000144337-114021.8

349,376 VND

1 Piece(s) 7 Day(s) or more Industrial Marker[12 color set] 6 ColorsRegular-4902778974476441-8859133.0

26,945 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

6 Day(s) or more Core Replacement--Replacement Lead4902778189771365-42311

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Resin / Glass / Rubber / Paper / Glass / Iron Features Can write on metal, glass, plastic, etc., has fixing properties, high hiding ability, and colors vividly even on a black surface. Application Details Marking and Identification of Various Materials and Parts for Industrial Applications.
Material (Body) Oil-based Dye Material / Core Acrylic Fibers