(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】【1-3 Pieces Per Package】

INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,945VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uni Paint marker pens are the most popular pens from around the world.
Can write on a variety of surfaces, including paper, metal, glass, plastic, wood, cloth, and stone.
It is also waterproof and does not contain ingredients. Sulfur, Chlorine or Silicon

Outstanding Features
· Can be written on a variety of surfaces
· Bright colors

Features
· Can be written on metal, glass, plastics, etc., has fixing properties, high hiding power, and vividly colors even on black surface.

Usage
·For marking and identification on various materials, parts as industrial use.

Specification
·Character Size : Fine
· Quantity per pack (piece):12

Materials
·Main Body: Oily Dye 
·Core: Acrylic Fiber


Product Specifications and Applications



How to Use





 
Part Number
PX21.1
PX21.4
PX21.5
PX21.6
PX21.8
PX21.12
PX21.13
PX21.15
PX21.24
PX21.25
PX21.26
PX21.33
PXR21
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngProduct Model Color Character Size Remark JAN Code Trusco Code Mass
(g)

57,692 VND

1 Piece(s) 9 Day(s) Industrial MarkerWhiteFine-4902778000212337-115812.4

66,795 VND

1 Piece(s) 9 Day(s) or more Industrial MarkerOrangeFine-4902778109786441-891312.4

65,575 VND

1 Piece(s) 9 Day(s) Industrial MarkerYellow-greenFine-4902778109793441-892112.4

66,795 VND

1 Piece(s) 9 Day(s) or more Industrial MarkerGreenFine-4902778109809441-893012.4

66,795 VND

1 Piece(s) 9 Day(s) or more Industrial MarkerWaterFine-4902778109816441-894812.4

66,795 VND

1 Piece(s) 6 Day(s) or more Industrial MarkerPurpleFine-4902778000274441-886712.4

65,575 VND

1 Piece(s) 9 Day(s) Industrial MarkerPinkFine-4902778000281337-116612.4

66,795 VND

1 Piece(s) 7 Day(s) or more Industrial MarkerRedFine-4902778109847441-887512.4

66,795 VND

1 Piece(s) 6 Day(s) or more Industrial MarkerBlackFine-4902778109885441-888312.4

66,795 VND

1 Piece(s) 6 Day(s) or more Industrial MarkerGoldFine-4902778000328441-889112.4

61,482 VND

1 Piece(s) 6 Day(s) Industrial MarkerSilverFine-4902778000335441-890512.4

66,795 VND

1 Piece(s) 6 Day(s) or more Industrial MarkerBlueFine-4902778109878337-118212.4

26,945 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

7 Day(s) or more Core Replacement--Replacement Lead4902778189788365-42491

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Resin / Glass / Rubber / Paper / Glass / Iron Features Can write on metal, glass, plastic, etc., has fixing properties, high hiding ability, and colors vividly even on a black surface. Application Details Marking and Identification of Various Materials and Parts for Industrial Applications.
Material (Body) Oil-based Dye Material / Core Acrylic Fibers