(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ST-MRC Straight Shank Collet Chuck

ST-MRC Straight Shank Collet Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,533,009VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

To be used with milling chucks and collet chucks. Longitudinal adjustment can be performed freely.

 
Part Number
ST12-MRC5-150
ST16-MRC7-150
ST20-MRC10-200
ST32-MRC13-200
ST32-MRC16-200
ST32-MRC20-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφd
(mm)
L
(mm)
H1
(mm)
φd
(mm)
φD1
(mm)
FIG H2
(mm)
G

4,533,009 VND

1 Piece(s) 10 Day(s) or more 0.2 to 5.0150-12121-M6XP1.0

4,807,826 VND

1 Piece(s) 10 Day(s) or more 0.2~7.0150-16161-M8XP1.0

5,137,725 VND

1 Piece(s) 10 Day(s) or more 0.5~10.02001602028240M11XP1.0

5,357,657 VND

1 Piece(s) 20 Day(s) or more 1.0~13.0200-32351-M15XP1.5

5,907,488 VND

1 Piece(s) 10 Day(s) or more 1.0~16.02001503242250M18XP1.5

6,457,123 VND

1 Piece(s) 10 Day(s) or more 2.0~20.02001453250255M22XP1.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories Accessory Nut Features Can be used with milling chucks and collet chucks. The length can be adjusted freely.