(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Wave Mill WAX4000 Type, for chip blade tip nose radius greater than 4.0

SEC-Wave Mill WAX4000 Type, for chip blade tip nose radius greater than 4.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,839,738VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-speed, high-efficiency machining cutter capable of rough machining to finish machining of non-ferrous metals, including aluminum alloy.

 
Part Number
WAX40504.0
WAX40634.0
WAX40804.0
WAX41004.0
WAX41254.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)

14,839,738 VND

1 Piece(s) 6 Day(s) or more 502500.37

17,044,964 VND

1 Piece(s) 6 Day(s) or more 633500.54

19,271,436 VND

1 Piece(s) 6 Day(s) or more 804500.81

21,434,368 VND

1 Piece(s) 6 Day(s) or more 1005631.7

23,766,872 VND

1 Piece(s) 6 Day(s) or more 1256632.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface / Side Surface / Slotting Work Material Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 22 / 24 Suitable Tip AECT220604PEFRA-H1/AECT220604PEFRA-DL1000/AECT220608PEFRA-H1/AECT220608PEFRA-DL1000/AECT220612PEFRA-H1/AECT220612PEFRA-DL1000/AECT220616PEFRA-H1/AECT220616PEFRA-DL1000/AECT220620PEFRA-H1/AECT220620PEFRA-DL1000/AECT220630PEFRA-H1/AECT220630PEFRA-DL1000/AECT220632PEFRA-H1/AECT220632PEFRA-DL1000/AECT220640PEFRA-H1/AECT220640PEFRA-DL1000/AECT220650PEFRA-H1/AECT220650PEFRA-DL1000