(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
[Features]
· It can switch between forward and reverse by moving the switching claw left or right.
· Ratchet wrench handle bend angle is small at 15°, ideal for working in locations with height restrictions.
· With 72-tooth gears, it realizes a feed angle of 5°.
· The finished surface is beautiful, pleasant to touch, and feels heavy.