(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
No.8171 Aluminum Tape (Gloss)

No.8171 Aluminum Tape (Gloss)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalogmục lục

  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---

Loading...Tải…

Specifications of 817100-20-50X20

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.22
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    8.50 N/10 mm (against Stainless Steel)
  • Tensile Strength
    70.1N/10mm
  • Trusco Code
    411-2393
  • Mass(g)
    480
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -30~130
  • Base Material
    Aluminum Leaf (0.1 mm)
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Roll
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---

Loading...Tải…

Part Number
817100-20-50X20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Inner capacity

745,200 VND

1 Piece(s) 9 Day(s) 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Inner capacity

Product Description

Aluminum tape (gloss) is thick and has excellent heat resistance.
[Features]
・ The tape provides various functions with a combination of metal-based material and adhesive.
・ The 0.1 mm thick aluminum foil is strong, and also has excellent flexibility.
[Applications]
・ Air conditioning duct seals, heat insulating material joints
・ For repairing international containers.
・ Uses an adhesive with excellent heat and weather resistance, and can be used for a wide range of applications such as air conditioning duct sealing.

Specifications of 817100-20-50X20

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.22
  • Details Model
    Aluminum Tape
  • Color Detail
    Silver
  • Adhesive Strength
    8.50 N/10 mm (against Stainless Steel)
  • Tensile Strength
    70.1N/10mm
  • Trusco Code
    411-2393
  • Mass(g)
    480
  • Specifications
    Cutting Requires Cutter
  • Operating Temperature Range(°C)
    -30~130
  • Base Material
    Aluminum Leaf (0.1 mm)
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Roll
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---

Loading...Tải…

Part Number
817100-20-50X20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Inner capacity

745,200 VND

1 Piece(s) 9 Day(s) 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Inner capacity

Loading...Tải…

No.8171 Aluminum Tape (Gloss)

No.8171 Aluminum Tape (Gloss)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalogmục lục

  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---

Loading...Tải…

Close

Comparison list