(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
BOND Double-sided Tape, for Fixing

BOND Double-sided Tape, for Fixing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 04686

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    15
  • Length(m)
    2
  • Thickness(mm)
    0.75
  • Color Detail
    Black
  • Adhesive Strength
    24N/10mm
  • Trusco Code
    376-2602
  • Mass(g)
    35
  • Features
    Has tough fastening capability, and supports a wide range of adherents. Excellent heat and water resistance. Can be used outdoors.
  • Use
    Useful for adhesion of metal, plastic, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
04686
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

105,990 VND

1 Piece(s) 9 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    15
  • Length(m)
    2
  • Thickness(mm)
    0.75
  • Color Detail
    Black
  • Adhesive Strength
    24N/10mm
  • Trusco Code
    376-2602
  • Mass(g)
    35
  • Features
    Has tough fastening capability, and supports a wide range of adherents. Excellent heat and water resistance. Can be used outdoors.
  • Use
    Useful for adhesion of metal, plastic, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

Has tough adhesiveness for fixing and is compatible with a wide range of adherends.
[Features]
・ Excellent heat resistance and water resistance
・ Adhesive does not easily remain when peeled off, and does not shift even at high temperatures
・ High adhesion
・ Usable temperature -20°C to +120°C
・ It can be used indoor/outdoor
・ Elasticity
・ Vibration Absorption
[Application]
・ For adhesion of metals, plastics, etc.
・ For fixing car accessories, etc.

Specifications of 04686

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    15
  • Length(m)
    2
  • Thickness(mm)
    0.75
  • Color Detail
    Black
  • Adhesive Strength
    24N/10mm
  • Trusco Code
    376-2602
  • Mass(g)
    35
  • Features
    Has tough fastening capability, and supports a wide range of adherents. Excellent heat and water resistance. Can be used outdoors.
  • Use
    Useful for adhesion of metal, plastic, etc.
  • Specifications
    Cutting Requires Cutter
  • Base Material
    Special Foam
  • Pressure sensitive adhesive
    Acrylic
  • Amount Of Content
    1 Roll
Part Number
04686
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

105,990 VND

1 Piece(s) 9 Day(s) 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1