(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bioran® Architectural Curing Tape

Bioran® Architectural Curing Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    321,833 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Thickness(mm)
    0.16
  • Adhesive Strength
    3.6N/10mm
  • Tensile Strength
    59N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene (PE) Cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

Curing tape ideal for construction and for curing elevator interiors.
[Features]
·A product with a good balance of adhesion and removability (lower adhesion than Y09GR).
·It is hard to stand out against the blue plastic stage.
·There is very little glue residue.
·Wide range of uses.
[Applications]
·For curing and simple packing when moving from a construction site.

Loading...Tải…

Product Specifications

Features

●Type excellent re-release property, less glue residue.(low adhesion than Y09GR)

Specification

●Color:Light Blue
●W x L(mm x m):50 x 50
●Thickness(mm):0.16
●SPQ(roll):30
●Viscosity: 3.6N/10mm
●Tensile Strength: 59N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics
Close

Comparison list