(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-70 Type Tool Bit PTGN Type (Cutting Direction: Right)

SEC-70 Type Tool Bit PTGN Type (Cutting Direction: Right)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,771,263VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lever lock type. Outer diameter, for general cutting
[Features]
・ A stable clamp improves insert fracture resistance.
・ High index precision improves machining precision.
・ Insert replacement work is possible from the bottom side of the tool bit.
・ Ideal for high efficiency, intermittent, and high hardness material machining.

 
Part Number
PTGNR1616H16
PTGNR2020K16
PTGNR2525M16
PTGNR2525M22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Suitable Tip

1,771,263 VND

1 Piece(s) 6 Day(s) or more 1616100251620TN□□1604

1,851,721 VND

1 Piece(s) 8 Day(s) or more 2020125202020TN□□1604

2,065,752 VND

1 Piece(s) 8 Day(s) or more 2525150322520TN□□1604

2,065,752 VND

1 Piece(s) 8 Day(s) or more 2525150322528TN□□2204

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Lever Lock
Preferred Hand Right Handed Applicable Chip Clearance Angle Negative