(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade Insert W (Hexagonal) WBGT-L-FX

Replacement Blade Insert W (Hexagonal) WBGT-L-FX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      289,411VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hexagonal-shaped insert.

Part Number
WBGT060102LFXAC1030U
WBGT060102LFXAC510U
WBGT060102LFXAC530U
WBGT060104LFXAC1030U
WBGT060104LFXAC510U
WBGT060104LFXAC530U
WBGT080202LFXAC1030U
WBGT080202LFXAC530U
WBGT080204LFXAC1030U
WBGT080204LFXAC530U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

289,411 VND

10 Piece(s) 6 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U1.593.970.23.2Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U1.593.970.23.2Carbide Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U1.593.970.23.2Carbide Coating

289,411 VND

10 Piece(s) 6 Day(s) or more 0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U1.593.970.43.2Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U1.593.970.43.2Carbide Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U1.593.970.43.2Carbide Coating

289,411 VND

10 Piece(s) 6 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U2.384.760.24.6Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.384.760.24.6Carbide Coating

289,411 VND

10 Piece(s) 6 Day(s) or more 0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U2.384.760.44.6Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U2.384.760.44.6Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Clearance Angle(°) 5 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T