(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip T (Triangle) TPGT-R-FW

Blade Tip Replacement Tip T (Triangle) TPGT-R-FW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      204,596VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Triangular insert.

 
Part Number
TPGT080202RFWT1000A
TPGT080202RFWT1500A
TPGT080202RFWT1500Z
TPGT080204RFWT1000A
TPGT080204RFWT1500A
TPGT080204RFWT1500Z
TPGT110202RFWT1000A
TPGT110202RFWT1500A
TPGT110202RFWT1500Z
TPGT110204RFWT1000A
TPGT110204RFWT1500A
TPGT110204RFWT1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

204,596 VND

10 Piece(s) 6 Day(s) or more 0.2T1000A4.760.28.2Cermet

204,596 VND

10 Piece(s) 6 Day(s) or more 0.2T1500A4.760.28.2Cermet

259,180 VND

10 Piece(s) 6 Day(s) or more 0.2T1500Z4.760.28.2Coated cermet

204,596 VND

10 Piece(s) 6 Day(s) or more 0.4T1000A4.760.48.2Cermet

204,596 VND

1 Piece(s) 9 Day(s) 0.4T1500A4.760.48.2Cermet

259,180 VND

10 Piece(s) 6 Day(s) or more 0.4T1500Z4.760.48.2Coated cermet

204,596 VND

10 Piece(s) 6 Day(s) or more 0.2T1000A6.350.211Cermet

204,596 VND

1 Piece(s) 9 Day(s) 0.2T1500A6.350.211Cermet

259,180 VND

10 Piece(s) 6 Day(s) or more 0.2T1500Z6.350.211Coated cermet

204,596 VND

10 Piece(s) 6 Day(s) or more 0.4T1000A6.350.411Cermet

204,596 VND

1 Piece(s) 9 Day(s) 0.4T1500A6.350.411Cermet

259,180 VND

10 Piece(s) 6 Day(s) or more 0.4T1500Z6.350.411Coated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Dimension S(mm) 2.38