(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Triangle-Shape With Hole, Negative TNMG-MU, For Medium To Rough Cutting

Triangle-Shape With Hole, Negative TNMG-MU, For Medium To Rough Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An economical, double-sided breaker with low resistance, suitable for high-feed machining.

Part Number
TNMG160408NMUAC510U
TNMG160408NMUAC520U
TNMG160408NMUAC530U
TNMG160408NMUAC6030M
TNMG160408NMUAC630M
TNMG160408NMUAC8015P
TNMG160408NMUAC8035P
TNMG160408NMUAC810P
TNMG160408NMUAC820P
TNMG160408NMUAC830P
TNMG160412NMUAC510U
TNMG160412NMUAC520U
TNMG160412NMUAC530U
TNMG160412NMUAC6030M
TNMG160412NMUAC630M
TNMG160412NMUAC8015P
TNMG160412NMUAC8035P
TNMG160412NMUAC810P
TNMG160412NMUAC820P
TNMG160412NMUAC830P
TNMG220408NMUAC510U
TNMG220408NMUAC520U
TNMG220408NMUAC8015P
TNMG220408NMUAC8035P
TNMG220408NMUAC810P
TNMG220408NMUAC820P
TNMG220408NMUAC830P
TNMG220412NMUAC8015P
TNMG220412NMUAC8035P
TNMG220412NMUAC810P
TNMG220412NMUAC820P
TNMG220412NMUAC830P
TNMG220416NMUAC8015P
TNMG220416NMUAC8035P
TNMG220416NMUAC810P
TNMG220416NMUAC820P
TNMG220416NMUAC830P
TNMG270612NMUAC8035P
TNMG270612NMUAC820P
TNMG270612NMUAC830P
TNMG270616NMUAC820P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

176,710 VND

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.769.5250.8-Medium to coarse grinding16.5Carbide Coating

156,982 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.769.5250.8-Medium to coarse grinding16.5Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U4.769.5250.8-Medium to coarse grinding16.5Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC6030M4.769.525-4-16.5Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M4.769.5250.8-Medium to coarse grinding16.5Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P4.769.525-4-16.5Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-4-16.5Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.769.5250.8-Medium to coarse grinding16.5Carbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.8-Medium to coarse grinding16.5Carbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5250.8-Medium to coarse grinding16.5Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.769.5251.2-Medium to coarse grinding16.5Carbide Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.769.5251.2-Medium to coarse grinding16.5Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U4.769.5251.2-Medium to coarse grinding16.5Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC6030M4.769.525-4-16.5Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M4.769.5251.2-Medium to coarse grinding16.5Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P4.769.525-4-16.5Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-4-16.5Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.769.5251.2-Medium to coarse grinding16.5Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5251.2-Medium to coarse grinding16.5Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5251.2-Medium to coarse grinding16.5Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.7612.70.8-Medium to coarse grinding22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.7612.70.8-Medium to coarse grinding22Carbide Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-22Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-22Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-Medium to coarse grinding22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-Medium to coarse grinding22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-Medium to coarse grinding22Carbide Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-22Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-22Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-Medium to coarse grinding22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-Medium to coarse grinding22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-Medium to coarse grinding22Carbide Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-22Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-22Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.6-Medium to coarse grinding22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-Medium to coarse grinding22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-Medium to coarse grinding22Carbide Coating

391,646 VND

1 Piece(s) 9 Day(s) -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-4-27.5Coating

401,013 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.2-Medium to coarse grinding27.5Carbide Coating

401,013 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.2-Medium to coarse grinding27.5Carbide Coating

401,013 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.6-Medium to coarse grinding27.5Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G