(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip S (Square) SNMG-L-UM

Blade Tip Replacement Tip S (Square) SNMG-L-UM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      167,211VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square insert.

 
Part Number
SNMG120404LUMT1500A
SNMG120408LUMT1500A
SNMG120412LUMT1500A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Detail Nose Radius
(mm)

187,066 VND

1 Piece(s) 9 Day(s) 0.40.4

167,211 VND

1 Piece(s) 9 Day(s) 0.80.8

187,066 VND

10 Piece(s) 6 Day(s) or more 1.21.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Medium Cutting Rake Angle Negative Preferred Hand Left Handed
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Material Type T1500A
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Cutting Edge Length(mm) 12.7
Material Cermet