(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
55° Diamond-Shape With Hole, 55°, Positive 7°, DCMT-SU, For Light To Medium Cutting

55° Diamond-Shape With Hole, 55°, Positive 7°, DCMT-SU, For Light To Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      160,523VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General-purpose breaker with excellent sharpness.

Part Number
DCMT070202NSUAC8015P
DCMT070202NSUAC8035P
DCMT070204NSUAC8015P
DCMT070204NSUAC8035P
DCMT070208NSUAC8015P
DCMT070208NSUAC8035P
DCMT11T302NSUAC530U
DCMT11T302NSUAC6020M
DCMT11T302NSUAC610M
DCMT11T302NSUAC630M
DCMT11T302NSUAC8015P
DCMT11T302NSUAC8035P
DCMT11T302NSUAC820P
DCMT11T302NSUAC830P
DCMT11T302NSUT1000A
DCMT11T302NSUT1500A
DCMT11T302NSUT1500Z
DCMT11T304NSUAC530U
DCMT11T304NSUAC6020M
DCMT11T304NSUAC630M
DCMT11T304NSUAC8015P
DCMT11T304NSUAC8035P
DCMT11T304NSUAC810P
DCMT11T304NSUAC820P
DCMT11T304NSUAC830P
DCMT11T304NSUT1000A
DCMT11T304NSUT1500A
DCMT11T304NSUT1500Z
DCMT11T308NSUAC530U
DCMT11T308NSUAC6020M
DCMT11T308NSUAC630M
DCMT11T308NSUAC8015P
DCMT11T308NSUAC8035P
DCMT11T308NSUAC810P
DCMT11T308NSUAC820P
DCMT11T308NSUAC830P
DCMT11T308NSUT1000A
DCMT11T308NSUT1500A
DCMT11T308NSUT1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

165,690 VND

10 Piece(s) 6 Day(s) or more -Steel0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.386.35-8Light to medium cutting7.7Coating

165,690 VND

10 Piece(s) 6 Day(s) or more -Steel0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P2.386.35-8Light to medium cutting7.7Coating

165,690 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.386.35-8Light to medium cutting7.7Coating

165,690 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P2.386.35-8Light to medium cutting7.7Coating

165,690 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.386.35-8Light to medium cutting7.7Coating

165,690 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P2.386.35-8Light to medium cutting7.7Coating

201,637 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.979.5250.2--11.6Carbide Coating

214,479 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-8Light to medium cutting11.6Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterStainless Steel0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M3.979.5250.2--11.6Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.979.5250.2--11.6Carbide Coating

221,696 VND

10 Piece(s) 6 Day(s) or more -Steel0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-8Light to medium cutting11.6Coating

221,696 VND

10 Piece(s) 6 Day(s) or more -Steel0.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.979.525-8Light to medium cutting11.6Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.979.5250.2--11.6Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P3.979.5250.2--11.6Carbide Coating

180,295 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.979.5250.2--11.6Cermet

160,523 VND

1 Piece(s) 9 Day(s) Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.979.5250.2--11.6Cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.979.5250.2--11.6Coated cermet

201,637 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.979.5250.4--11.6Carbide Coating

214,479 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-8Light to medium cutting11.6Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.979.5250.4--11.6Carbide Coating

221,696 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-8Light to medium cutting11.6Coating

221,696 VND

1 Piece(s) 9 Day(s) -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.979.525-8Light to medium cutting11.6Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.979.5250.4--11.6Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.979.5250.4--11.6Carbide Coating

201,637 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P3.979.5250.4--11.6Carbide Coating

180,295 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.979.5250.4--11.6Cermet

160,523 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.979.5250.4--11.6Cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.979.5250.4--11.6Coated cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.979.5250.8--11.6Carbide Coating

214,479 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-8Light to medium cutting11.6Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.979.5250.8--11.6Carbide Coating

221,696 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-8Light to medium cutting11.6Coating

221,696 VND

1 Piece(s) 9 Day(s) -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.979.525-8Light to medium cutting11.6Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.979.5250.8--11.6Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.979.5250.8--11.6Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P3.979.5250.8--11.6Carbide Coating

180,295 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.979.5250.8--11.6Cermet

180,295 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.979.5250.8--11.6Cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.979.5250.8--11.6Coated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T