(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
80° Diamond-Shape With Hole, Negative, CNMG-UX, For Medium Cutting

80° Diamond-Shape With Hole, Negative, CNMG-UX, For Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      138,652VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A general-purpose chip breaker with high cutting edge strength and high reliability.

Part Number
CNMG090304NUXAC8035P
CNMG090304NUXAC830P
CNMG090308NUXAC8035P
CNMG090308NUXAC830P
CNMG120404NUXAC8015P
CNMG120404NUXAC8035P
CNMG120404NUXAC810P
CNMG120404NUXAC820P
CNMG120404NUXAC830P
CNMG120408NUXAC8015P
CNMG120408NUXAC8035P
CNMG120408NUXAC810P
CNMG120408NUXAC820P
CNMG120408NUXAC830P
CNMG120412NUXAC8015P
CNMG120412NUXAC8035P
CNMG120412NUXAC810P
CNMG120412NUXAC820P
CNMG120412NUXAC830P
CNMG120416NUXAC8015P
CNMG120416NUXAC8035P
CNMG120416NUXAC810P
CNMG120416NUXAC820P
CNMG120416NUXAC830P
CNMG160608NUXAC8015P
CNMG160608NUXAC8035P
CNMG160608NUXAC810P
CNMG160608NUXAC820P
CNMG160608NUXAC830P
CNMG160612NUXAC8015P
CNMG160612NUXAC8035P
CNMG160612NUXAC810P
CNMG160612NUXAC820P
CNMG160612NUXAC830P
CNMG160616NUXAC8015P
CNMG160616NUXAC8035P
CNMG160616NUXAC810P
CNMG160616NUXAC820P
CNMG160616NUXAC830P
CNMG190608NUXAC8035P
CNMG190608NUXAC830P
CNMG190612NUXAC8015P
CNMG190612NUXAC8035P
CNMG190612NUXAC810P
CNMG190612NUXAC820P
CNMG190612NUXAC830P
CNMG190616NUXAC8015P
CNMG190616NUXAC8035P
CNMG190616NUXAC810P
CNMG190616NUXAC820P
CNMG190616NUXAC830P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

138,652 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P3.189.525-09.7Coating

140,055 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P3.189.5250.4-9.7Carbide Coating

138,652 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P3.189.525-09.7Coating

140,055 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P3.189.5250.8-9.7Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.9Coating

174,187 VND

10 Piece(s) 10 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.9Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.4-12.9Carbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.4-12.9Carbide Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.4-12.9Carbide Coating

174,187 VND

1 Piece(s) 9 Day(s) -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.9Coating

174,187 VND

10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.9Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-12.9Carbide Coating

156,982 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-12.9Carbide Coating

156,982 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-12.9Carbide Coating

174,187 VND

1 Piece(s) 9 Day(s) -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.9Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.9Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-12.9Carbide Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-12.9Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.9Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.9Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.6-12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-12.9Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-016.1Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-016.1Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8750.8-16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8750.8-16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8750.8-16.1Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-016.1Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-016.1Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8751.2-16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.2-16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.2-16.1Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-016.1Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-016.1Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8751.6-16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.6-16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.6-16.1Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-019.3Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.050.8-19.3Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-019.3Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-019.3Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.2-19.3Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.2-19.3Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.2-19.3Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-019.3Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-019.3Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.6-19.3Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.6-19.3Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.6-19.3Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G