(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip S (Square) SNGA

Blade Tip Replacement Tip S (Square) SNGA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      197,823VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square insert.

 
Part Number
SNGA090304-G10E
SNGA090304-H1
SNGA090308-G10E
SNGA120404-AC503U
SNGA120404-G10E
SNGA120404-NB100C
SNGA120408-AC503U
SNGA120408-G10E
SNGA120408-H1
SNGA120408-NB100C
SNGA120412-G10E
SNGA120412-NB100C
SNGA120412-T1000A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

197,823 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E3.189.5250.49.525Carbide alloy

197,823 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4H13.189.5250.49.525Carbide alloy

197,823 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E3.189.5250.89.525Carbide alloy

395,833 VND

10 Piece(s) 6 Day(s) or more High-Hardness Material0.4AC503U4.7612.70.412.7Carbide Coating

311,770 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E4.7612.70.412.7Carbide alloy

357,190 VND

10 Piece(s) 6 Day(s) or more High-Hardness Material0.4NB100C4.7612.70.412.7Ceramic

395,833 VND

10 Piece(s) 6 Day(s) or more High-Hardness Material0.8AC503U4.7612.70.812.7Carbide Coating

311,770 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E4.7612.70.812.7Carbide alloy

311,770 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8H14.7612.70.812.7Carbide alloy

357,190 VND

10 Piece(s) 6 Day(s) or more High-Hardness Material0.8NB100C4.7612.70.812.7Ceramic

311,770 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal1.2G10E4.7612.71.212.7Carbide alloy

357,190 VND

10 Piece(s) 6 Day(s) or more High-Hardness Material1.2NB100C4.7612.71.212.7Ceramic

311,770 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2T1000A4.7612.71.212.7Cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA