(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Countersunk Head Screw

Countersunk Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      86,730VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Countersunk screws with screw sizes from M2 to M6.
[Applications]
Parts for milling machine.

 
Part Number
BFN0206T
BFN0307T
BFN0410T
BFTB02505
BFTB025048
BFTB035074
BFTX01604N
BFTX016033
BFTX02205N
BFTX0306IP
BFTX03588
BFTX0407IP
BFTX0513N
BFTY02206
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tools Remarks

86,730 VND

10 Piece(s) 6 Day(s) or more Countersunk Screw (Torx Hole)-

148,144 VND

10 Piece(s) 10 Day(s) or more Countersunk Screw (Torx Hole)-

148,144 VND

10 Piece(s) 6 Day(s) or more Countersunk Screw (Torx Hole)-

121,106 VND

10 Piece(s) 6 Day(s) or more -BRC Type

121,106 VND

10 Piece(s) 6 Day(s) or more -BRC Type

121,106 VND

10 Piece(s) 6 Day(s) or more -BRC Type

175,568 VND

1 Piece(s) 8 Day(s) or more Countersunk Screw (Torx Hole)-

196,039 VND

1 Piece(s) 8 Day(s) or more Countersunk Screw (Torx Hole)-

100,635 VND

10 Piece(s) 6 Day(s) or more Countersunk Screw (Torx Hole)-

234,260 VND

1 Piece(s) 9 Day(s) Countersunk Screw (Torx Plus Hole)-

100,635 VND

10 Piece(s) 8 Day(s) or more Countersunk Screw (Torx Hole)-

234,260 VND

1 Piece(s) 9 Day(s) Countersunk Screw (Torx Plus Hole)-

148,144 VND

10 Piece(s) 6 Day(s) or more Countersunk Screw (Torx Hole)-

178,020 VND

10 Piece(s) 8 Day(s) or more Countersunk Screw (Torx Hole) -

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Part Types Countersunk Head Screw