(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Used for SEC-Wave Mill, WGC Model WGCF-R

Used for SEC-Wave Mill, WGC Model WGCF-R
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,581,764VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves world class performance and machining precision as a general purpose cutter that is usable in a wide range of applications.

 
Part Number
WGCF4080R
WGCF4100R
WGCF4125R
WGCF4160R
WGCF4200R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)

15,581,764 VND

1 Piece(s) 6 Day(s) or more 808501

19,228,945 VND

1 Piece(s) 6 Day(s) or more 10010501.5

21,222,304 VND

1 Piece(s) 6 Day(s) or more 12512632.6

26,099,376 VND

1 Piece(s) 8 Day(s) or more 16016634

37,973,763 VND

1 Piece(s) 6 Day(s) or more 20020636.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 6 Suitable Tip SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series