(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-Wave Radius Mill, WRCX Model QPMT-PPEN-CP

Used for SEC-Wave Radius Mill, WRCX Model QPMT-PPEN-CP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      304,325VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Relief angle: P (11°)
Grade: Coating
Corner radius: 0.8
Thickness (mm): 6.5

 
Part Number
QPMT160608PPENCPACK200
QPMT160608PPENCPACK300
QPMT160608PPENCPACP200
QPMT160608PPENCPACP300
QPMT160608PPENCPACZ330
QPMT160608PPENCPACZ350
QPMT200608PPENCPACK200
QPMT200608PPENCPACK300
QPMT200608PPENCPACP200
QPMT200608PPENCPACP300
QPMT200608PPENCPACZ330
QPMT200608PPENCPACZ350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork material Material type model Compatible Machining Applicable Cutter Fig Inscribed Circle Dimensions φd

304,325 VND

10 Piece(s) 6 Day(s) or more Cast IronACK200High Speed and Light Cutting/General CuttingWRCX16000E type/WRCX(F)16000 type216

304,325 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cuttingWRCX16000E type/WRCX(F)16000 type216

304,325 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cuttingWRCX16000E type/WRCX(F)16000 type216

304,325 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cuttingWRCX16000E type/WRCX(F)16000 type216

304,325 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-WRCX16000E type/WRCX(F)16000 type-16

304,325 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-WRCX16000E type/WRCX(F)16000 type-16

404,848 VND

10 Piece(s) 6 Day(s) or more Cast IronACK200High Speed and Light Cutting/General CuttingWRCX20000 Type220

404,848 VND

10 Piece(s) 6 Day(s) or more Cast IronACK300Rough cuttingWRCX20000 Type220

404,848 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cuttingWRCX20000 Type220

404,848 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cuttingWRCX20000 Type220

404,848 VND

10 Piece(s) 6 Day(s) or more SteelACZ330-WRCX20000 Type-20

404,848 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelACZ350-WRCX20000 Type-20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) Other Clearance angle P (11°) Material type Coating
Corner R 0.8 Thickness(mm) 6.5