(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Torque Type Ratchet Wrench

High Torque Type Ratchet Wrench

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of RM-21X21H

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    358
  • Width across flat dimension(mm)
    21
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 32.5/large: 32.5
  • Guaranteed Torque(N·m)
    Small: 573.7, large: 573.7
  • Weight(g)
    800
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The socket part is thick and can be tightened strongly. It has 21 mm sockets on both sides, and both front and back sides can be used. The main body, and even the claws, are forged and have outstanding strength. The processing holes of the head are filled, to maintain a smooth ratchet operation. It has one φ4.5 mm hole for a safety cord. The surface of the main body has a rust-resistant cationic paint finish.
Part Number
RM-21X21H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,702,127 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    358
  • Width across flat dimension(mm)
    21
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 32.5/large: 32.5
  • Guaranteed Torque(N·m)
    Small: 573.7, large: 573.7
  • Weight(g)
    800
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The socket part is thick and can be tightened strongly. It has 21 mm sockets on both sides, and both front and back sides can be used. The main body, and even the claws, are forged and have outstanding strength. The processing holes of the head are filled, to maintain a smooth ratchet operation. It has one φ4.5 mm hole for a safety cord. The surface of the main body has a rust-resistant cationic paint finish.

Product Description

Strong tightening type ratchet wrench.
[Features]
・ There are 21 mm size sockets on both sides, and it can be used on both front and back or forward and reverse
・ Not only the main body but also the jaw is forged products, and the strength is outstanding
・ The head is filled with holes during processing, maintaining a smooth ratchet drive
・ There is 1 hole of ø4.5 (diameter: 4.5 mm) for the safety cord
・ Rust resistant cationic coating finish on the body surface
[Applications]
・ It is suitable for bolt and nut fastening work that requires strong tightening
・ It is ideal for removing rusty form tie nuts

Specifications of RM-21X21H

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    358
  • Width across flat dimension(mm)
    21
  • Single Product/Set Classification
    Single Item
  • Socket Outer Diameter(mm)
    Small: 32.5/large: 32.5
  • Guaranteed Torque(N·m)
    Small: 573.7, large: 573.7
  • Weight(g)
    800
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    The socket part is thick and can be tightened strongly. It has 21 mm sockets on both sides, and both front and back sides can be used. The main body, and even the claws, are forged and have outstanding strength. The processing holes of the head are filled, to maintain a smooth ratchet operation. It has one φ4.5 mm hole for a safety cord. The surface of the main body has a rust-resistant cationic paint finish.
Part Number
RM-21X21H
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,702,127 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1