(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lights Ratch II

Lights Ratch II

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of PRW-4LA2

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    167.5
  • Width across flat dimension(mm)
    12×13×14×17
  • Single Product/Set Classification
    Single Item
  • Major Diameter(mm)
    Small: 27/large: 30
  • Guaranteed Torque(N·m)
    12 mm Portion: 60, 13 mm Portion: 70, 14 mm Portion: 80, 17 mm Portion: 90
  • Weight(g)
    210
  • Material
    Aluminum /Cr-V
  • Specifications
    17 mm Portion: Hexagonal Surface / Other: Double-Hexagonal Surface
  • Features
    The socket part is long and can be used with 4 sizes (12, 13, 14, 17 mm). The body part is lightweight and made of aluminum alloy. The 14 x 17 socket part is sliding type. The number of gears is 18 and the ratchet operates at 20°.
Part Number
PRW-4LA2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,193,463 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    167.5
  • Width across flat dimension(mm)
    12×13×14×17
  • Single Product/Set Classification
    Single Item
  • Major Diameter(mm)
    Small: 27/large: 30
  • Guaranteed Torque(N·m)
    12 mm Portion: 60, 13 mm Portion: 70, 14 mm Portion: 80, 17 mm Portion: 90
  • Weight(g)
    210
  • Material
    Aluminum /Cr-V
  • Specifications
    17 mm Portion: Hexagonal Surface / Other: Double-Hexagonal Surface
  • Features
    The socket part is long and can be used with 4 sizes (12, 13, 14, 17 mm). The body part is lightweight and made of aluminum alloy. The 14 x 17 socket part is sliding type. The number of gears is 18 and the ratchet operates at 20°.

Product Description

[Features]
· The socket part is long and allows 1 unit to be used with 4 sizes (12, 13, 14, and 17 mm).
· The body is light and made of aluminum alloy.
· The socket part is made of strong iron.
· 14 x 17 socket part is sliding type.
· With 18 gear teeth, the ratchet drive angle is 20°.

Specifications of PRW-4LA2

  • Type
    Multi-functional Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    167.5
  • Width across flat dimension(mm)
    12×13×14×17
  • Single Product/Set Classification
    Single Item
  • Major Diameter(mm)
    Small: 27/large: 30
  • Guaranteed Torque(N·m)
    12 mm Portion: 60, 13 mm Portion: 70, 14 mm Portion: 80, 17 mm Portion: 90
  • Weight(g)
    210
  • Material
    Aluminum /Cr-V
  • Specifications
    17 mm Portion: Hexagonal Surface / Other: Double-Hexagonal Surface
  • Features
    The socket part is long and can be used with 4 sizes (12, 13, 14, 17 mm). The body part is lightweight and made of aluminum alloy. The 14 x 17 socket part is sliding type. The number of gears is 18 and the ratchet operates at 20°.
Part Number
PRW-4LA2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,193,463 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1