(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D Water-Resistant Paper【1-100 Pieces Per Package】

D Water-Resistant Paper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,549VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A regular type, water-resistant abrasive paper for polishing wheeled vehicles / coating films, etc.

[Features]
· For Polishing All Painted Surfaces on Wheeled Vehicles, Metals, etc.

 
Part Number
DCCS-80
DCCS-100
DCCS-1000
DCCS-120
DCCS-150
DCCS-320
DCCS-360
DCCS-400
DCCS-600
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)

2,051,195 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 80

1,854,868 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 100

18,549 VND

100 Piece(s) 10 Day(s) 1000

1,580,051 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 120

1,580,051 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

8 Day(s) or more 150

1,580,051 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 320

1,542,871 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

8 Day(s) or more 360

1,580,051 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 400

1,580,051 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 600

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sheet Model Water-resistant Paper Method of Using For Sander Abrasive Silicon Carbide
Width(mm) 230 Length(mm) 280 Use It is available with handwork / portable sander. Paint buffing of car / metal painting / wood painting / other fields. Metal polishing of clock case etc.
Base Material Cw Quantity(Sheets) 100