(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Squirrel TP standard container TP-3

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    627,681 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-332B-TM
TP-342B-TM
TP-343B-TM
TP-361B-TM
TP-362B-TM
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Major Diameter Frontage
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Usable Inner Dimensions / Frontage
(mm)
Usable Inner Dimensions / Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

627,681 VND

1 Piece(s) 6 Day(s) or more 335 195 15 290 172 396-0714 980 1 pc.

847,396 VND

1 Piece(s) 6 Day(s) or more 503 195 24 458 173 396-0731 1280 1 pc.

1,195,696 VND

1 Piece(s) 6 Day(s) or more 503 288 36 458 265 396-0749 1630 1 pc.

814,028 VND

1 Piece(s) 6 Day(s) or more 670 103 16 625 80 396-0765 1310 1 pc.

1,229,651 VND

1 Piece(s) 6 Day(s) or more 670 195 32 625 172 396-0773 1940 1 pc.

Basic Specifications

Product Description

A box-type container effective at streamlining container management.
[Features]
· Suitable for module stacking.
· A transparent product that can be seen through, allowing contents to be easily confirmed.
· Standards comprehensively crafted for logistics management.
[Applications]
· Transportation and storage use.
· Optimal for storing and transporting industrial products and parts.
* Lid is sold separately.

Part Number
TP-332B-TM
TP-342B-TM
TP-343B-TM
TP-361B-TM
TP-362B-TM
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Major Diameter Frontage
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Usable Inner Dimensions / Frontage
(mm)
Usable Inner Dimensions / Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

627,681 VND

1 Piece(s) 6 Day(s) or more 335 195 15 290 172 396-0714 980 1 pc.

847,396 VND

1 Piece(s) 6 Day(s) or more 503 195 24 458 173 396-0731 1280 1 pc.

1,195,696 VND

1 Piece(s) 6 Day(s) or more 503 288 36 458 265 396-0749 1630 1 pc.

814,028 VND

1 Piece(s) 6 Day(s) or more 670 103 16 625 80 396-0765 1310 1 pc.

1,229,651 VND

1 Piece(s) 6 Day(s) or more 670 195 32 625 172 396-0773 1940 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1