(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SW3-0960LT2 |
SW3-0975LT2 |
SW3-1260LT2 |
SW3-1275LT2 |
SW3-1560LT2 |
SW3-1575LT2 |
SW3-1860LT2 |
SW3-1875LT2 |
SW3-1890LT2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Depth (mm) | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 900 | 600 | 35.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 900 | 750 | 39.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 600 | 43.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 750 | 48.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1500 | 600 | 52.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1500 | 750 | 57.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 600 | 59.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | 65.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | 72.0 | 1 unit |
[Features]
· Main parts have a welded structure for superior strength.
· Either H-type frame or 3-side frame can be used.
· The size can be changed if requested.
[Applications]
· For research facilities, cleanrooms, etc.
Part Number |
---|
SW3-0960LT2 |
SW3-0975LT2 |
SW3-1260LT2 |
SW3-1275LT2 |
SW3-1560LT2 |
SW3-1575LT2 |
SW3-1860LT2 |
SW3-1875LT2 |
SW3-1890LT2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Width (mm) | Depth (mm) | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | Quote | 900 | 600 | 35.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 900 | 750 | 39.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 600 | 43.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1200 | 750 | 48.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1500 | 600 | 52.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1500 | 750 | 57.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 600 | 59.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 750 | 65.0 | 1 unit | ||
- |
1 Piece(s) | Quote | 1800 | 900 | 72.0 | 1 unit |