(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Desktop Punching Rack for Work Bench Installations, One-Sided Type and Double-Sided Type

Desktop Punching Rack for Work Bench Installations, One-Sided Type and Double-Sided Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    4,530,586 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UPR-M1000
UPR-M2000
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Maximum Load
(kg)
Trusco Code Mass
(kg)
Capacity

4,530,586 VND

1 Piece(s) 9 Day(s) One-side Type 15 501-5391 7.0 1 unit

7,161,306 VND

1 Piece(s) 9 Day(s) Double-sided Type 30 501-5405 11.5 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Width (mm)
    900
  • Main body: option
    Option
  • Depth(mm)
    160
  • Height Dimension(mm)
    475
  • Material
    Steel
  • Specifications
    For workbench attachment
  • Capacity
    1 unit

Product Description

Desktop rack suitable for parts management, etc.
[Features]
· Can be attached to the top plate.
· Tools can be managed by mounting various hooks.
[Applications]
· It can be installed on various work benches and is ideal for parts management, etc.

Part Number
UPR-M1000
UPR-M2000
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Maximum Load
(kg)
Trusco Code Mass
(kg)
Capacity

4,530,586 VND

1 Piece(s) 9 Day(s) One-side Type 15 501-5391 7.0 1 unit

7,161,306 VND

1 Piece(s) 9 Day(s) Double-sided Type 30 501-5405 11.5 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1