(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M5-8357-NG |
M5-8367-NG |
M5-8377-NG |
M5-8397-NG |
M5-8457-NG |
M5-8467-NG |
M5-8477-NG |
M5-8497-NG |
M5-8557-NG |
M5-8567-NG |
M5-8577-NG |
M5-8597-NG |
M5-8657-NG |
M5-8667-NG |
M5-8677-NG |
M5-8697-NG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | 内容量 |
---|---|---|---|---|---|---|---|---|---|---|
14,911,172 VND |
1 Piece(s) | 9 Day(s) | 900 | 471 | 840 | 302-0991 | 86.4kg | 1 unit | ||
15,612,492 VND |
1 Piece(s) | 9 Day(s) | 900 | 571 | 840 | 302-1017 | 92.4kg | 1 unit | ||
15,496,000 VND |
1 Piece(s) | 9 Day(s) | 900 | 721 | 840 | 302-1033 | 101.5kg | 1 unit | ||
20,572,040 VND |
1 Piece(s) | 9 Day(s) | 900 | 921 | 840 | 302-1050 | 129.5kg | 1 unit | ||
15,292,000 VND |
1 Piece(s) | 9 Day(s) | 1200 | 471 | 1140 | 301-9918 | 103.6kg | 1 unit | ||
24,215,993 VND |
1 Piece(s) | 9 Day(s) | 1200 | 571 | 1140 | 301-9934 | 110.8kg | 1 unit | ||
27,951,766 VND |
1 Piece(s) | 9 Day(s) | 1200 | 721 | 1140 | 301-9951 | 127.8kg | 1 unit | ||
25,139,942 VND |
1 Piece(s) | 9 Day(s) | 1200 | 921 | 1140 | 301-9977 | 156.1kg | 1 unit | ||
20,271,474 VND |
1 Piece(s) | 9 Day(s) | 1500 | 471 | 1440 | 302-0088 | 120.8kg | 1 unit | ||
19,940,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 571 | 1440 | 302-0100 | 137kg | 1 unit | ||
22,600,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 721 | 1440 | 302-0126 | 149.5kg | 1 unit | ||
25,812,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 921 | 1440 | 302-0142 | 182.7kg | 1 unit | ||
24,516,691 VND |
1 Piece(s) | 9 Day(s) | 1800 | 471 | 1740 | 302-0240 | 154.3kg | 1 unit | ||
26,037,734 VND |
1 Piece(s) | 9 Day(s) | 1800 | 571 | 1740 | 302-0266 | 164.8kg | 1 unit | ||
25,456,000 VND |
1 Piece(s) | 9 Day(s) | 1800 | 721 | 1740 | 302-0282 | 180.6kg | 1 unit | ||
31,496,000 VND |
1 Piece(s) | 9 Day(s) | 1800 | 921 | 1740 | 302-0304 | 242.1kg | 1 unit |
[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
Part Number |
---|
M5-8357-NG |
M5-8367-NG |
M5-8377-NG |
M5-8397-NG |
M5-8457-NG |
M5-8467-NG |
M5-8477-NG |
M5-8497-NG |
M5-8557-NG |
M5-8567-NG |
M5-8577-NG |
M5-8597-NG |
M5-8657-NG |
M5-8667-NG |
M5-8677-NG |
M5-8697-NG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | 内容量 |
---|---|---|---|---|---|---|---|---|---|---|
14,911,172 VND |
1 Piece(s) | 9 Day(s) | 900 | 471 | 840 | 302-0991 | 86.4kg | 1 unit | ||
15,612,492 VND |
1 Piece(s) | 9 Day(s) | 900 | 571 | 840 | 302-1017 | 92.4kg | 1 unit | ||
15,496,000 VND |
1 Piece(s) | 9 Day(s) | 900 | 721 | 840 | 302-1033 | 101.5kg | 1 unit | ||
20,572,040 VND |
1 Piece(s) | 9 Day(s) | 900 | 921 | 840 | 302-1050 | 129.5kg | 1 unit | ||
15,292,000 VND |
1 Piece(s) | 9 Day(s) | 1200 | 471 | 1140 | 301-9918 | 103.6kg | 1 unit | ||
24,215,993 VND |
1 Piece(s) | 9 Day(s) | 1200 | 571 | 1140 | 301-9934 | 110.8kg | 1 unit | ||
27,951,766 VND |
1 Piece(s) | 9 Day(s) | 1200 | 721 | 1140 | 301-9951 | 127.8kg | 1 unit | ||
25,139,942 VND |
1 Piece(s) | 9 Day(s) | 1200 | 921 | 1140 | 301-9977 | 156.1kg | 1 unit | ||
20,271,474 VND |
1 Piece(s) | 9 Day(s) | 1500 | 471 | 1440 | 302-0088 | 120.8kg | 1 unit | ||
19,940,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 571 | 1440 | 302-0100 | 137kg | 1 unit | ||
22,600,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 721 | 1440 | 302-0126 | 149.5kg | 1 unit | ||
25,812,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 921 | 1440 | 302-0142 | 182.7kg | 1 unit | ||
24,516,691 VND |
1 Piece(s) | 9 Day(s) | 1800 | 471 | 1740 | 302-0240 | 154.3kg | 1 unit | ||
26,037,734 VND |
1 Piece(s) | 9 Day(s) | 1800 | 571 | 1740 | 302-0266 | 164.8kg | 1 unit | ||
25,456,000 VND |
1 Piece(s) | 9 Day(s) | 1800 | 721 | 1740 | 302-0282 | 180.6kg | 1 unit | ||
31,496,000 VND |
1 Piece(s) | 9 Day(s) | 1800 | 921 | 1740 | 302-0304 | 242.1kg | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.