(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Additional Shelf Boards (with Center Bracket) for Medium Capacity Boltless Shelf Model M5

Additional Shelf Boards (with Center Bracket) for Medium Capacity Boltless Shelf Model M5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    948,431 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M5-T35S-NG
M5-T36S-NG
M5-T37S-NG
M5-T39S-NG
M5-T45S-NG
M5-T46S-NG
M5-T47S-NG
M5-T49S-NG
M5-T55S-NG
M5-T56S-NG
M5-T57S-NG
M5-T59S-NG
M5-T65S-NG
M5-T66S-NG
M5-T67S-NG
M5-T69S-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Mass 内容量

948,431 VND

1 Piece(s) 9 Day(s) 900 471 506-4422 8.3kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,069,150 VND

1 Piece(s) 9 Day(s) 900 571 506-4449 9.2kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,197,250 VND

1 Piece(s) 9 Day(s) 900 721 506-4465 10.5kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,486,688 VND

1 Piece(s) 9 Day(s) 900 921 506-4481 14.6kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,568,000 VND

1 Piece(s) 9 Day(s) 1200 471 506-4431 10.5kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,308,196 VND

1 Piece(s) 9 Day(s) 1200 571 506-4457 11.5kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,579,118 VND

1 Piece(s) 9 Day(s) 1200 721 506-4473 14kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,532,000 VND

1 Piece(s) 9 Day(s) 1200 921 506-4490 18.1kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,772,361 VND

1 Piece(s) 9 Day(s) 1500 471 506-4503 12.7kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,188,000 VND

1 Piece(s) 9 Day(s) 1500 571 506-4520 15kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,572,000 VND

1 Piece(s) 9 Day(s) 1500 721 506-4546 16.8kg 1 Set (Medium Shelf Bracket: 2 pcs)

4,559,355 VND

1 Piece(s) 9 Day(s) 1500 921 506-4562 21.7kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,298,000 VND

1 Piece(s) 9 Day(s) 1800 471 506-4511 17.2kg 1 Set (Medium Shelf Bracket: 2 pcs)

3,949,880 VND

1 Piece(s) 9 Day(s) 1800 571 506-4538 18.7kg 1 Set (Medium Shelf Bracket: 2 pcs)

4,081,272 VND

1 Piece(s) 9 Day(s) 1800 721 506-4554 21kg 1 Set (Medium Shelf Bracket: 2 pcs)

5,951,546 VND

1 Piece(s) 9 Day(s) 1800 921 506-4571 29.9kg 1 Set (Medium Shelf Bracket: 2 pcs)

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    500
  • Other
    Option
  • Color
    Neogray
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • 内容量
    1 Set (Medium Shelf Bracket: 2 pcs)

Product Description

[Features]
· A set product of one shelf (shelf board and shelf rest 2 pieces).
[Applications]
· Additional shelf board for bolt-less shelf M5.

Part Number
M5-T35S-NG
M5-T36S-NG
M5-T37S-NG
M5-T39S-NG
M5-T45S-NG
M5-T46S-NG
M5-T47S-NG
M5-T49S-NG
M5-T55S-NG
M5-T56S-NG
M5-T57S-NG
M5-T59S-NG
M5-T65S-NG
M5-T66S-NG
M5-T67S-NG
M5-T69S-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Mass 内容量

948,431 VND

1 Piece(s) 9 Day(s) 900 471 506-4422 8.3kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,069,150 VND

1 Piece(s) 9 Day(s) 900 571 506-4449 9.2kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,197,250 VND

1 Piece(s) 9 Day(s) 900 721 506-4465 10.5kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,486,688 VND

1 Piece(s) 9 Day(s) 900 921 506-4481 14.6kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,568,000 VND

1 Piece(s) 9 Day(s) 1200 471 506-4431 10.5kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,308,196 VND

1 Piece(s) 9 Day(s) 1200 571 506-4457 11.5kg 1 Set (Medium Shelf Bracket: 2 pcs)

1,579,118 VND

1 Piece(s) 9 Day(s) 1200 721 506-4473 14kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,532,000 VND

1 Piece(s) 9 Day(s) 1200 921 506-4490 18.1kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,772,361 VND

1 Piece(s) 9 Day(s) 1500 471 506-4503 12.7kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,188,000 VND

1 Piece(s) 9 Day(s) 1500 571 506-4520 15kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,572,000 VND

1 Piece(s) 9 Day(s) 1500 721 506-4546 16.8kg 1 Set (Medium Shelf Bracket: 2 pcs)

4,559,355 VND

1 Piece(s) 9 Day(s) 1500 921 506-4562 21.7kg 1 Set (Medium Shelf Bracket: 2 pcs)

2,298,000 VND

1 Piece(s) 9 Day(s) 1800 471 506-4511 17.2kg 1 Set (Medium Shelf Bracket: 2 pcs)

3,949,880 VND

1 Piece(s) 9 Day(s) 1800 571 506-4538 18.7kg 1 Set (Medium Shelf Bracket: 2 pcs)

4,081,272 VND

1 Piece(s) 9 Day(s) 1800 721 506-4554 21kg 1 Set (Medium Shelf Bracket: 2 pcs)

5,951,546 VND

1 Piece(s) 9 Day(s) 1800 921 506-4571 29.9kg 1 Set (Medium Shelf Bracket: 2 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●A strong shelf board that adds further reinforcement to M3 type shelf board.

Specification

●SPQ(sheet):1
●Color: Neo Gray

Accessories

●Middle Shelving Bracket x 2