(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M3-7355-NG |
M3-7365-NG |
M3-7375-NG |
M3-7395-NG |
M3-7455-NG |
M3-7465-NG |
M3-7475-NG |
M3-7495-NG |
M3-7555-NG |
M3-7565-NG |
M3-7575-NG |
M3-7595-NG |
M3-7655-NG |
M3-7665-NG |
M3-7675-NG |
M3-7695-NG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | 内容量 |
---|---|---|---|---|---|---|---|---|---|---|
11,894,916 VND |
1 Piece(s) | 9 Day(s) | 900 | 471 | 840 | 506-5542 | 53.4kg | 1 unit | ||
12,944,396 VND |
1 Piece(s) | 9 Day(s) | 900 | 571 | 840 | 506-5585 | 57.7kg | 1 unit | ||
14,445,210 VND |
1 Piece(s) | 9 Day(s) | 900 | 721 | 840 | 506-5623 | 64.2kg | 1 unit | ||
17,656,255 VND |
1 Piece(s) | 9 Day(s) | 900 | 921 | 840 | 506-5666 | 81.8kg | 1 unit | ||
13,722,155 VND |
1 Piece(s) | 9 Day(s) | 1200 | 471 | 1140 | 505-9666 | 62.2kg | 1 unit | ||
14,980,576 VND |
1 Piece(s) | 9 Day(s) | 1200 | 571 | 1140 | 505-9704 | 67.4kg | 1 unit | ||
17,637,403 VND |
1 Piece(s) | 9 Day(s) | 1200 | 721 | 1140 | 505-9747 | 79.5kg | 1 unit | ||
20,879,916 VND |
1 Piece(s) | 9 Day(s) | 1200 | 921 | 1140 | 505-9780 | 97.3kg | 1 unit | ||
10,702,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 471 | 1440 | 506-5704 | 71.1kg | 1 unit | ||
12,204,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 571 | 1440 | 506-5747 | 82.6kg | 1 unit | ||
15,676,248 VND |
1 Piece(s) | 9 Day(s) | 1500 | 721 | 1440 | 506-5780 | 91.5kg | 1 unit | ||
16,388,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 921 | 1440 | 506-5828 | 112.9kg | 1 unit | ||
19,188,441 VND |
1 Piece(s) | 9 Day(s) | 1800 | 471 | 1740 | 506-1741 | 91.5kg | 1 unit | ||
21,270,903 VND |
1 Piece(s) | 9 Day(s) | 1800 | 571 | 1740 | 506-1784 | 99kg | 1 unit | ||
23,579,146 VND |
1 Piece(s) | 9 Day(s) | 1800 | 721 | 1740 | 506-1822 | 110.3kg | 1 unit | ||
30,913,598 VND |
1 Piece(s) | 9 Day(s) | 1800 | 921 | 1740 | 506-1865 | 151.8kg | 1 unit |
A shelf with a bolt-less construction that does not use even a single bolt.
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing items in warehouses and stores.
Part Number |
---|
M3-7355-NG |
M3-7365-NG |
M3-7375-NG |
M3-7395-NG |
M3-7455-NG |
M3-7465-NG |
M3-7475-NG |
M3-7495-NG |
M3-7555-NG |
M3-7565-NG |
M3-7575-NG |
M3-7595-NG |
M3-7655-NG |
M3-7665-NG |
M3-7675-NG |
M3-7695-NG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | 内容量 |
---|---|---|---|---|---|---|---|---|---|---|
11,894,916 VND |
1 Piece(s) | 9 Day(s) | 900 | 471 | 840 | 506-5542 | 53.4kg | 1 unit | ||
12,944,396 VND |
1 Piece(s) | 9 Day(s) | 900 | 571 | 840 | 506-5585 | 57.7kg | 1 unit | ||
14,445,210 VND |
1 Piece(s) | 9 Day(s) | 900 | 721 | 840 | 506-5623 | 64.2kg | 1 unit | ||
17,656,255 VND |
1 Piece(s) | 9 Day(s) | 900 | 921 | 840 | 506-5666 | 81.8kg | 1 unit | ||
13,722,155 VND |
1 Piece(s) | 9 Day(s) | 1200 | 471 | 1140 | 505-9666 | 62.2kg | 1 unit | ||
14,980,576 VND |
1 Piece(s) | 9 Day(s) | 1200 | 571 | 1140 | 505-9704 | 67.4kg | 1 unit | ||
17,637,403 VND |
1 Piece(s) | 9 Day(s) | 1200 | 721 | 1140 | 505-9747 | 79.5kg | 1 unit | ||
20,879,916 VND |
1 Piece(s) | 9 Day(s) | 1200 | 921 | 1140 | 505-9780 | 97.3kg | 1 unit | ||
10,702,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 471 | 1440 | 506-5704 | 71.1kg | 1 unit | ||
12,204,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 571 | 1440 | 506-5747 | 82.6kg | 1 unit | ||
15,676,248 VND |
1 Piece(s) | 9 Day(s) | 1500 | 721 | 1440 | 506-5780 | 91.5kg | 1 unit | ||
16,388,000 VND |
1 Piece(s) | 9 Day(s) | 1500 | 921 | 1440 | 506-5828 | 112.9kg | 1 unit | ||
19,188,441 VND |
1 Piece(s) | 9 Day(s) | 1800 | 471 | 1740 | 506-1741 | 91.5kg | 1 unit | ||
21,270,903 VND |
1 Piece(s) | 9 Day(s) | 1800 | 571 | 1740 | 506-1784 | 99kg | 1 unit | ||
23,579,146 VND |
1 Piece(s) | 9 Day(s) | 1800 | 721 | 1740 | 506-1822 | 110.3kg | 1 unit | ||
30,913,598 VND |
1 Piece(s) | 9 Day(s) | 1800 | 921 | 1740 | 506-1865 | 151.8kg | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.