(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M2-6334-NG |
M2-6344-NG |
M2-6364-NG |
M2-6434-NG |
M2-6444-NG |
M2-6464-NG |
M2-6534-NG |
M2-6544-NG |
M2-6564-NG |
M2-6634-NG |
M2-6644-NG |
M2-6664-NG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | 内容量 |
---|---|---|---|---|---|---|---|---|---|---|
7,033,288 VND |
1 Piece(s) | 9 Day(s) | 860 | 300 | 816 | 506-7065 | 28.3kg | 1 unit | ||
8,039,955 VND |
1 Piece(s) | 9 Day(s) | 860 | 450 | 816 | 506-7103 | 32.1kg | 1 unit | ||
8,936,856 VND |
1 Piece(s) | 9 Day(s) | 860 | 600 | 816 | 506-7146 | 36kg | 1 unit | ||
8,225,585 VND |
1 Piece(s) | 9 Day(s) | 1160 | 300 | 1116 | 506-7189 | 33.1kg | 1 unit | ||
9,379,038 VND |
1 Piece(s) | 9 Day(s) | 1160 | 450 | 1116 | 506-7227 | 37.8kg | 1 unit | ||
10,468,348 VND |
1 Piece(s) | 9 Day(s) | 1160 | 600 | 1116 | 506-7260 | 42.5kg | 1 unit | ||
6,832,000 VND |
1 Piece(s) | 9 Day(s) | 1460 | 300 | 1416 | 506-8266 | 38kg | 1 unit | ||
11,644,320 VND |
1 Piece(s) | 9 Day(s) | 1460 | 450 | 1416 | 506-8282 | 43.5kg | 1 unit | ||
12,849,133 VND |
1 Piece(s) | 9 Day(s) | 1460 | 600 | 1416 | 506-8304 | 52.8kg | 1 unit | ||
11,723,471 VND |
1 Piece(s) | 9 Day(s) | 1760 | 300 | 1716 | 506-8321 | 51.1kg | 1 unit | ||
13,444,821 VND |
1 Piece(s) | 9 Day(s) | 1760 | 450 | 1716 | 506-8347 | 57.1kg | 1 unit | ||
15,493,428 VND |
1 Piece(s) | 9 Day(s) | 1760 | 600 | 1716 | 506-8363 | 64.4kg | 1 unit |
A shelf with a bolt-less construction that does not use even a single bolt.
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
[Applications]
· Ideal for storing loads by the case.
Part Number |
---|
M2-6334-NG |
M2-6344-NG |
M2-6364-NG |
M2-6434-NG |
M2-6444-NG |
M2-6464-NG |
M2-6534-NG |
M2-6544-NG |
M2-6564-NG |
M2-6634-NG |
M2-6644-NG |
M2-6664-NG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | 内容量 |
---|---|---|---|---|---|---|---|---|---|---|
7,033,288 VND |
1 Piece(s) | 9 Day(s) | 860 | 300 | 816 | 506-7065 | 28.3kg | 1 unit | ||
8,039,955 VND |
1 Piece(s) | 9 Day(s) | 860 | 450 | 816 | 506-7103 | 32.1kg | 1 unit | ||
8,936,856 VND |
1 Piece(s) | 9 Day(s) | 860 | 600 | 816 | 506-7146 | 36kg | 1 unit | ||
8,225,585 VND |
1 Piece(s) | 9 Day(s) | 1160 | 300 | 1116 | 506-7189 | 33.1kg | 1 unit | ||
9,379,038 VND |
1 Piece(s) | 9 Day(s) | 1160 | 450 | 1116 | 506-7227 | 37.8kg | 1 unit | ||
10,468,348 VND |
1 Piece(s) | 9 Day(s) | 1160 | 600 | 1116 | 506-7260 | 42.5kg | 1 unit | ||
6,832,000 VND |
1 Piece(s) | 9 Day(s) | 1460 | 300 | 1416 | 506-8266 | 38kg | 1 unit | ||
11,644,320 VND |
1 Piece(s) | 9 Day(s) | 1460 | 450 | 1416 | 506-8282 | 43.5kg | 1 unit | ||
12,849,133 VND |
1 Piece(s) | 9 Day(s) | 1460 | 600 | 1416 | 506-8304 | 52.8kg | 1 unit | ||
11,723,471 VND |
1 Piece(s) | 9 Day(s) | 1760 | 300 | 1716 | 506-8321 | 51.1kg | 1 unit | ||
13,444,821 VND |
1 Piece(s) | 9 Day(s) | 1760 | 450 | 1716 | 506-8347 | 57.1kg | 1 unit | ||
15,493,428 VND |
1 Piece(s) | 9 Day(s) | 1760 | 600 | 1716 | 506-8363 | 64.4kg | 1 unit |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.