(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 1,800 mm, 4 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 1,800 mm, 4 Shelf Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    5,843,029 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1.5-6334-NG
M1.5-6344-NG
M1.5-6364-NG
M1.5-6434-NG
M1.5-6444-NG
M1.5-6464-NG
M1.5-6534-NG
M1.5-6544-NG
M1.5-6564-NG
M1.5-6634-NG
M1.5-6644-NG
M1.5-6664-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

6,414,283 VND

1 Piece(s) 9 Day(s) 860 295 816 506-6107 24.3kg 1 unit

7,410,995 VND

1 Piece(s) 9 Day(s) 860 445 816 506-6140 27.9kg 1 unit

8,282,405 VND

1 Piece(s) 9 Day(s) 860 595 816 506-6182 31.6kg 1 unit

5,843,029 VND

1 Piece(s) 9 Day(s) 1160 295 1116 505-9828 28.9kg 1 unit

8,704,268 VND

1 Piece(s) 9 Day(s) 1160 445 1116 505-9861 33.4kg 1 unit

9,767,686 VND

1 Piece(s) 9 Day(s) 1160 595 1116 505-9909 37.9kg 1 unit

8,674,981 VND

1 Piece(s) 9 Day(s) 1460 295 1416 506-6221 33.5kg 1 unit

10,005,508 VND

1 Piece(s) 9 Day(s) 1460 445 1416 506-6263 38.9kg 1 unit

13,299,440 VND

1 Piece(s) 9 Day(s) 1460 595 1416 506-6301 47.9kg 1 unit

10,409,435 VND

1 Piece(s) 9 Day(s) 1760 295 1716 505-8821 40.9kg 1 unit

11,792,235 VND

1 Piece(s) 9 Day(s) 1760 445 1716 505-8864 43.7kg 1 unit

14,745,970 VND

1 Piece(s) 9 Day(s) 1760 595 1716 505-8902 59.3kg 1 unit

Basic Specifications

Product Description

A shelf with a bolt-less construction that does not use even a single bolt. (M1.5 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely in small increments at 25 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for organization and storage of office and warehouse equipment and documents.

Part Number
M1.5-6334-NG
M1.5-6344-NG
M1.5-6364-NG
M1.5-6434-NG
M1.5-6444-NG
M1.5-6464-NG
M1.5-6534-NG
M1.5-6544-NG
M1.5-6564-NG
M1.5-6634-NG
M1.5-6644-NG
M1.5-6664-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

6,414,283 VND

1 Piece(s) 9 Day(s) 860 295 816 506-6107 24.3kg 1 unit

7,410,995 VND

1 Piece(s) 9 Day(s) 860 445 816 506-6140 27.9kg 1 unit

8,282,405 VND

1 Piece(s) 9 Day(s) 860 595 816 506-6182 31.6kg 1 unit

5,843,029 VND

1 Piece(s) 9 Day(s) 1160 295 1116 505-9828 28.9kg 1 unit

8,704,268 VND

1 Piece(s) 9 Day(s) 1160 445 1116 505-9861 33.4kg 1 unit

9,767,686 VND

1 Piece(s) 9 Day(s) 1160 595 1116 505-9909 37.9kg 1 unit

8,674,981 VND

1 Piece(s) 9 Day(s) 1460 295 1416 506-6221 33.5kg 1 unit

10,005,508 VND

1 Piece(s) 9 Day(s) 1460 445 1416 506-6263 38.9kg 1 unit

13,299,440 VND

1 Piece(s) 9 Day(s) 1460 595 1416 506-6301 47.9kg 1 unit

10,409,435 VND

1 Piece(s) 9 Day(s) 1760 295 1716 505-8821 40.9kg 1 unit

11,792,235 VND

1 Piece(s) 9 Day(s) 1760 445 1716 505-8864 43.7kg 1 unit

14,745,970 VND

1 Piece(s) 9 Day(s) 1760 595 1716 505-8902 59.3kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1