(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shelf Boards for Small to Medium Capacity Shelf Model TLA

Shelf Boards for Small to Medium Capacity Shelf Model TLA

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    746,146 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TLA-3K
TLA-3L
TLA-3S
TLA-4K
TLA-4L
TLA-4S
TLA-5K
TLA-5L
TLA-5S
TLA-6K
TLA-6L
TLA-6S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Partition attachment JAN Code Mass 内容量

746,146 VND

1 Piece(s) 12 Day(s) 900 300 463-6091 Applicable Applicable 3kg 1 pc.

1,347,653 VND

1 Piece(s) 12 Day(s) 900 600 463-6112 Applicable Applicable 6kg 1 pc.

927,790 VND

1 Piece(s) 12 Day(s) 900 450 463-6139 Applicable Applicable 4kg 1 pc.

1,183,935 VND

1 Piece(s) 12 Day(s) 1200 300 463-6198 Applicable Applicable 5kg 1 pc.

1,805,763 VND

1 Piece(s) 12 Day(s) 1200 600 463-6210 Applicable Applicable 8kg 1 pc.

1,404,226 VND

1 Piece(s) 12 Day(s) 1200 450 463-6236 Applicable Applicable 6kg 1 pc.

1,550,843 VND

1 Piece(s) 12 Day(s) 1500 300 463-6252 Not Applicable Not Applicable 6kg 1 pc.

2,574,205 VND

1 Piece(s) 12 Day(s) 1500 600 463-6279 Not Applicable Not Applicable 11kg 1 pc.

1,916,123 VND

1 Piece(s) 12 Day(s) 1500 450 463-6295 Not Applicable Not Applicable 8kg 1 pc.

1,768,741 VND

1 Piece(s) 12 Day(s) 1800 300 463-6350 Not Applicable Not Applicable 7kg 1 pc.

2,665,476 VND

1 Piece(s) 12 Day(s) 1800 600 463-6376 Not Applicable Not Applicable 10kg 1 pc.

2,154,343 VND

1 Piece(s) 12 Day(s) 1800 450 463-6392 Not Applicable Not Applicable 9kg 1 pc.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    Oyster White
  • Height Dimension(mm)
    32
  • Features
    VOC (volatile organic compounds) supporting paint.
  • Main Body Surface Treatment
    VOC Supporting Water-Soluble Paint/Electrodeposition Coating
  • 内容量
    1 pc.

Product Description

TRUSCO NAKAYAMA shelf board for light and medium-duty shelves TLA type.
VOC (volatile organic compounds) compatible paint.

Part Number
TLA-3K
TLA-3L
TLA-3S
TLA-4K
TLA-4L
TLA-4S
TLA-5K
TLA-5L
TLA-5S
TLA-6K
TLA-6L
TLA-6S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Trusco Code Partition attachment JAN Code Mass 内容量

746,146 VND

1 Piece(s) 12 Day(s) 900 300 463-6091 Applicable Applicable 3kg 1 pc.

1,347,653 VND

1 Piece(s) 12 Day(s) 900 600 463-6112 Applicable Applicable 6kg 1 pc.

927,790 VND

1 Piece(s) 12 Day(s) 900 450 463-6139 Applicable Applicable 4kg 1 pc.

1,183,935 VND

1 Piece(s) 12 Day(s) 1200 300 463-6198 Applicable Applicable 5kg 1 pc.

1,805,763 VND

1 Piece(s) 12 Day(s) 1200 600 463-6210 Applicable Applicable 8kg 1 pc.

1,404,226 VND

1 Piece(s) 12 Day(s) 1200 450 463-6236 Applicable Applicable 6kg 1 pc.

1,550,843 VND

1 Piece(s) 12 Day(s) 1500 300 463-6252 Not Applicable Not Applicable 6kg 1 pc.

2,574,205 VND

1 Piece(s) 12 Day(s) 1500 600 463-6279 Not Applicable Not Applicable 11kg 1 pc.

1,916,123 VND

1 Piece(s) 12 Day(s) 1500 450 463-6295 Not Applicable Not Applicable 8kg 1 pc.

1,768,741 VND

1 Piece(s) 12 Day(s) 1800 300 463-6350 Not Applicable Not Applicable 7kg 1 pc.

2,665,476 VND

1 Piece(s) 12 Day(s) 1800 600 463-6376 Not Applicable Not Applicable 10kg 1 pc.

2,154,343 VND

1 Piece(s) 12 Day(s) 1800 450 463-6392 Not Applicable Not Applicable 9kg 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1