Large Drawer (Including 1 Partition Board)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Material |
Color |
Width dimension (mm) |
Depth (mm) |
Height Dimension (mm) |
Trusco Code |
Features |
Mass |
Specifications |
内容量 |
|
666,289 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Plastic |
Transparency |
Inside Dimension 242 |
Inside Dimension 407 |
Inside Dimension 108 |
501-0187 |
3 pcs can be installed side by side on shelf for width 890 mm. |
1040g |
Uniform load capacity per drawer is 8 kg. 1 partition (ML-2S) and 1 index card are attached. |
1 pc. |
|
663,141 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Plastic |
Neogray |
Inside Dimension 242 |
Inside Dimension 407 |
Inside Dimension 108 |
510-3517 |
3 pcs can be installed side by side on shelf for width 890 mm. |
1010g |
Uniform load capacity per drawer is 8 kg. 1 partition (ML-2S) and 1 index card are attached. |
1 pc. |
|
512,048 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Plastic |
Transparency |
Inside Dimension 243 |
Inside Dimension 255 |
Inside Dimension 108 |
501-0161 |
3 pcs can be installed side by side on shelf for width 890 mm. |
790g |
Uniform load capacity per drawer is 8 kg. 1 partition (ML-2S) and 1 index card are attached. |
1 pc. |
|
508,761 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Plastic |
Neogray |
Inside Dimension 243 |
Inside Dimension 255 |
Inside Dimension 108 |
510-3509 |
3 pcs can be installed side by side on shelf for width 890 mm. |
760g |
Uniform load capacity per drawer is 8 kg. 1 partition (ML-2S) and 1 index card are attached. |
1 pc. |
|
618,110 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Steel |
Neogray |
Inside Dimension 248 |
Inside Dimension 275 |
Inside Dimension 108 |
509-9269 |
3 pcs can be installed side by side on shelf for width 890 mm. |
1300g |
Uniform load capacity per drawer is 8 kg. 1 partition (V-2S) and 1 index card are attached. |
1 pc. |
|
107,978 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Steel |
Neogray |
258 |
- |
100 |
511-5558 |
Partition for V-2-NG/X-2-NG |
160g |
- |
1 pc. |
|
754,353 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Steel |
Neogray |
Inside Dimension 248 |
Inside Dimension 425 |
Inside Dimension 108 |
509-9285 |
3 pcs can be installed side by side on shelf for width 890 mm. |
1700g |
Uniform load capacity per drawer is 8 kg. 1 partition (V-2S) and 1 index card are attached. |
1 pc. |
Product Description
[Features]
· 3 pcs can be installed side by side on shelf for width 890 mm.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Material |
Color |
Width dimension (mm) |
Depth (mm) |
Height Dimension (mm) |
Trusco Code |
Features |
Mass |
Specifications |
内容量 |
|
666,289 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Plastic |
Transparency |
Inside Dimension 242 |
Inside Dimension 407 |
Inside Dimension 108 |
501-0187 |
3 pcs can be installed side by side on shelf for width 890 mm. |
1040g |
Uniform load capacity per drawer is 8 kg. 1 partition (ML-2S) and 1 index card are attached. |
1 pc. |
|
663,141 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Plastic |
Neogray |
Inside Dimension 242 |
Inside Dimension 407 |
Inside Dimension 108 |
510-3517 |
3 pcs can be installed side by side on shelf for width 890 mm. |
1010g |
Uniform load capacity per drawer is 8 kg. 1 partition (ML-2S) and 1 index card are attached. |
1 pc. |
|
512,048 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Plastic |
Transparency |
Inside Dimension 243 |
Inside Dimension 255 |
Inside Dimension 108 |
501-0161 |
3 pcs can be installed side by side on shelf for width 890 mm. |
790g |
Uniform load capacity per drawer is 8 kg. 1 partition (ML-2S) and 1 index card are attached. |
1 pc. |
|
508,761 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Plastic |
Neogray |
Inside Dimension 243 |
Inside Dimension 255 |
Inside Dimension 108 |
510-3509 |
3 pcs can be installed side by side on shelf for width 890 mm. |
760g |
Uniform load capacity per drawer is 8 kg. 1 partition (ML-2S) and 1 index card are attached. |
1 pc. |
|
618,110 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Steel |
Neogray |
Inside Dimension 248 |
Inside Dimension 275 |
Inside Dimension 108 |
509-9269 |
3 pcs can be installed side by side on shelf for width 890 mm. |
1300g |
Uniform load capacity per drawer is 8 kg. 1 partition (V-2S) and 1 index card are attached. |
1 pc. |
|
107,978 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Steel |
Neogray |
258 |
- |
100 |
511-5558 |
Partition for V-2-NG/X-2-NG |
160g |
- |
1 pc. |
|
754,353 VND
|
1 Piece(s)
|
|
9 Day(s)
|
Steel |
Neogray |
Inside Dimension 248 |
Inside Dimension 425 |
Inside Dimension 108 |
509-9285 |
3 pcs can be installed side by side on shelf for width 890 mm. |
1700g |
Uniform load capacity per drawer is 8 kg. 1 partition (V-2S) and 1 index card are attached. |
1 pc. |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogsdanh mục nhà sản xuất.
Product Specifications
Features
●3 pieces can be placed on one stage of the shelf of width 875mm.Specification
●Equal load capacity per drawer 8kg