(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Capacity Bolted Shelves (Vertical Partitions Provided, 100 kg Type, Height 1,200 mm and 1,500 mm)

Small Capacity Bolted Shelves (Vertical Partitions Provided, 100 kg Type, Height 1,200 mm and 1,500 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
43V-34-NG
43V-35-NG
43X-34-NG
43X-35-NG
53V-36-NG
53V-37-NG
53X-36-NG
53X-37-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type Trusco Code Mass 内容量

6,474,000 VND

1 Piece(s) 9 Day(s) 300 1200 3 3 Rows / 3 Levels 503-8120 30.4kg 1 unit

7,122,000 VND

1 Piece(s) 9 Day(s) 300 1200 4 3 Rows / 4 Levels 503-8138 33.1kg 1 unit

7,774,000 VND

1 Piece(s) 9 Day(s) 450 1200 3 3 Rows / 3 Levels 503-8154 38.3kg 1 unit

8,634,000 VND

1 Piece(s) 9 Day(s) 450 1200 4 3 Rows / 4 Levels 503-8162 42kg 1 unit

8,748,000 VND

1 Piece(s) 9 Day(s) 300 1500 5 3 Rows / 5 Levels 502-3467 40.8kg 1 unit

-

1 Piece(s) Quote 300 1500 6 3 Rows / 6 Levels 502-2568 43.5kg 1 unit

11,251,473 VND

1 Piece(s) 9 Day(s) 450 1500 5 3 Rows / 5 Levels 502-3475 51.8kg 1 unit

11,777,137 VND

1 Piece(s) 9 Day(s) 450 1500 6 3 Rows / 6 Levels 502-2631 55.4kg 1 unit

Basic Specifications

Product Description

TRUSCO NAKAYAMA light-duty bolt-type shelf.
Vertical partitions are easy to install with resin fasteners.

Part Number
43V-34-NG
43V-35-NG
43X-34-NG
43X-35-NG
53V-36-NG
53V-37-NG
53X-36-NG
53X-37-NG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type Trusco Code Mass 内容量

6,474,000 VND

1 Piece(s) 9 Day(s) 300 1200 3 3 Rows / 3 Levels 503-8120 30.4kg 1 unit

7,122,000 VND

1 Piece(s) 9 Day(s) 300 1200 4 3 Rows / 4 Levels 503-8138 33.1kg 1 unit

7,774,000 VND

1 Piece(s) 9 Day(s) 450 1200 3 3 Rows / 3 Levels 503-8154 38.3kg 1 unit

8,634,000 VND

1 Piece(s) 9 Day(s) 450 1200 4 3 Rows / 4 Levels 503-8162 42kg 1 unit

8,748,000 VND

1 Piece(s) 9 Day(s) 300 1500 5 3 Rows / 5 Levels 502-3467 40.8kg 1 unit

-

1 Piece(s) Quote 300 1500 6 3 Rows / 6 Levels 502-2568 43.5kg 1 unit

11,251,473 VND

1 Piece(s) 9 Day(s) 450 1500 5 3 Rows / 5 Levels 502-3475 51.8kg 1 unit

11,777,137 VND

1 Piece(s) 9 Day(s) 450 1500 6 3 Rows / 6 Levels 502-2631 55.4kg 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1