(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ballpoint Hex T-Handle Set (Standard mm)

Ballpoint Hex T-Handle Set (Standard mm)

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of BTX80M/S

  • Type
    T Shape
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    2 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Surface Processing
    Proguard Processing
  • Supplement
    The standard 2, 2.5, and 3 T-handles are normally hexagonal to prevent damage.
  • Accessories
    Stand
Part Number
BTX80M/S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,969,064 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Type
    T Shape
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    10 / 2 / 3 / 4 / 5 / 6 / 8 / 2.5
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Surface Processing
    Proguard Processing
  • Supplement
    The standard 2, 2.5, and 3 T-handles are normally hexagonal to prevent damage.
  • Accessories
    Stand

Product Description

The steel handle and shaft blade are welded, so torque can be applied firmly.

[Features]
· Handle and blade are welded and do not come apart.
· The ergonomic design of the uniquely shaped handle is constructed with both ends lowered to fit the hand.
· The weight of the iron handle creates a flywheel effect that allows screws to be turned with minimal force.
· The shape of a T-handle tends to apply excessive torque.
· As small ballpoints are easily damaged, 2, 2.5, 3 mm, 3/32, 7/64 ,1/8, 9/64" are ordinary hexagons

Specifications of BTX80M/S

  • Type
    T Shape
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    2 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    2, 2.5, 3, 4, 5, 6, 8, 10mm
  • Surface Processing
    Proguard Processing
  • Supplement
    The standard 2, 2.5, and 3 T-handles are normally hexagonal to prevent damage.
  • Accessories
    Stand
Part Number
BTX80M/S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,969,064 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1