(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flat Brush, OCTAGON Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    48,640 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11698
11699
11700
11701
11702
11703
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

48,640 VND

1 Piece(s) 6 Day(s) or more 1 210 337-4530 5 1 pc.

53,820 VND

1 Piece(s) 9 Day(s) or more 3 215 337-4548 5 1 pc.

55,858 VND

1 Piece(s) 6 Day(s) or more 5 225 337-4556 6 1 pc.

115,325 VND

1 Piece(s) 6 Day(s) or more 14 237 337-4564 10 1 pc.

116,848 VND

1 Piece(s) 6 Day(s) or more 16 245 337-4572 13 1 pc.

137,566 VND

1 Piece(s) 9 Day(s) 18 250 337-4581 13 1 pc.

Basic Specifications

  • Product Model
    Brush
  • Raw Material (Hair)
    Mixed Hair
  • Amount Of Content
    1 pc.

Product Description

Paint brush made with natural goat hair.
[Features]
· Suitable for painting pictures or small parts of crafts.
· Ideal for painting patterns and letters, etc., that are difficult to paint with a brush.
· The narrow size gives it a delicate touch.
· Wide size absorbs paint well.
[Applications]
· For general painting, and painting pictures, the flat brush head is suitable for applying paint.
· Can also be used for painting a uniform line.

Part Number
11698
11699
11700
11701
11702
11703
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Brush Standard and Size
(No.)
Total Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

48,640 VND

1 Piece(s) 6 Day(s) or more 1 210 337-4530 5 1 pc.

53,820 VND

1 Piece(s) 9 Day(s) or more 3 215 337-4548 5 1 pc.

55,858 VND

1 Piece(s) 6 Day(s) or more 5 225 337-4556 6 1 pc.

115,325 VND

1 Piece(s) 6 Day(s) or more 14 237 337-4564 10 1 pc.

116,848 VND

1 Piece(s) 6 Day(s) or more 16 245 337-4572 13 1 pc.

137,566 VND

1 Piece(s) 9 Day(s) 18 250 337-4581 13 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Optimum for painting patterns, etc. that are difficult to paint by brush character.

Specification

●SPQ(piece):10

Materials

●Bristle: Horse Bristle/ Goat Wool
●Handle: Wood