(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temporary Scaffold Stand Fuji Stage Option

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of S-312-F

  • Product Model
    Related Product
  • Others
    Option
  • Frontage(mm)
    240
  • Depth(mm)
    1200
  • Manufacturer's Product Name
    Connection Scaffold Board
  • Trusco Code
    464-8129
  • Mass(g)
    5000
  • Feature 1
    Folding type for easy carry and storage.
  • Feature 2
    Various different combinations can be made simply.
  • Feature 3
    Can be used instead of a dolly when loaded.
  • Material
    Steel
  • Amount Of Content
    1 unit
Part Number
S-312-F
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

2,729,006 VND

1 Piece(s) 10 Day(s) or more 1 unit

Basic Specifications

  • Product Model
    Related Product
  • Others
    Option
  • Frontage(mm)
    240
  • Depth(mm)
    1200
  • Manufacturer's Product Name
    Connection Scaffold Board
  • Trusco Code
    464-8129
  • Mass(g)
    5000
  • Feature 1
    Folding type for easy carry and storage.
  • Feature 2
    Various different combinations can be made simply.
  • Feature 3
    Can be used instead of a dolly when loaded.
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
·A foldable type that is easy to carry and store.
·It can be used as a platform truck while loaded.

Specifications of S-312-F

  • Product Model
    Related Product
  • Others
    Option
  • Frontage(mm)
    240
  • Depth(mm)
    1200
  • Manufacturer's Product Name
    Connection Scaffold Board
  • Trusco Code
    464-8129
  • Mass(g)
    5000
  • Feature 1
    Folding type for easy carry and storage.
  • Feature 2
    Various different combinations can be made simply.
  • Feature 3
    Can be used instead of a dolly when loaded.
  • Material
    Steel
  • Amount Of Content
    1 unit
Part Number
S-312-F
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

2,729,006 VND

1 Piece(s) 10 Day(s) or more 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1