(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Part Number |
---|
WR-0909 |
WR-1009 |
WR-1010 |
WR-1110 |
WR-1111 |
WR-1212 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) | Depth (mm) | Insertion Dimensions (Frontage) Width (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
9,685,013 VND |
1 Piece(s) | 7 Day(s) or more | 900 | 900 | 387 | 467-7579 | 13 | 1 pc. | ||
10,509,636 VND |
1 Piece(s) | 8 Day(s) or more | 1000 | 900 | 137 | 467-7587 | 15.8 | 1 pc. | ||
11,427,910 VND |
1 Piece(s) | 12 Day(s) or more | 1000 | 1000 | 437 | 467-7595 | 18 | 1 pc. | ||
11,939,826 VND |
1 Piece(s) | 10 Day(s) or more | 1000 | 1100 | 487 | 467-7609 | 19.4 | 1 pc. | ||
12,222,686 VND |
1 Piece(s) | 12 Day(s) or more | 1100 | 1100 | 487 | 467-7617 | 19.8 | 1 pc. | ||
13,935,735 VND |
1 Piece(s) | 10 Day(s) or more | 1200 | 1200 | 537 | 467-7633 | 23.8 | 1 pc. |
Light and strong aluminum pallet that is hygienic and can be washed with water.
[Features]
· Light, cleanable, and hygienic (HACCP-compliant)
· Economical, with excellent corrosion resistance, good workability, and a high recycling value.
· Optimal for stacking and with little bending.
[Applications]
· When GMP (Japanese ministerial ordinance regarding manufacturing control of pharmaceuticals and non-medical products as well as quality control standards) is required for chemical or food companies.
· Optimal for use in clean rooms and locations where water is used at electronics manufacturers, etc.
Part Number |
---|
WR-0909 |
WR-1009 |
WR-1010 |
WR-1110 |
WR-1111 |
WR-1212 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) | Depth (mm) | Insertion Dimensions (Frontage) Width (mm) |
Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
9,685,013 VND |
1 Piece(s) | 7 Day(s) or more | 900 | 900 | 387 | 467-7579 | 13 | 1 pc. | ||
10,509,636 VND |
1 Piece(s) | 8 Day(s) or more | 1000 | 900 | 137 | 467-7587 | 15.8 | 1 pc. | ||
11,427,910 VND |
1 Piece(s) | 12 Day(s) or more | 1000 | 1000 | 437 | 467-7595 | 18 | 1 pc. | ||
11,939,826 VND |
1 Piece(s) | 10 Day(s) or more | 1000 | 1100 | 487 | 467-7609 | 19.4 | 1 pc. | ||
12,222,686 VND |
1 Piece(s) | 12 Day(s) or more | 1100 | 1100 | 487 | 467-7617 | 19.8 | 1 pc. | ||
13,935,735 VND |
1 Piece(s) | 10 Day(s) or more | 1200 | 1200 | 537 | 467-7633 | 23.8 | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.