(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Security Cable Tie

Security Cable Tie

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of TSCT-400

  • Product Type
    Cable tie
  • Width(mm)
    4.8
  • Length(mm)
    400
  • Maximum Binding Diameter(mm)
    102
  • Color
    White
  • Trusco Code
    384-2011
  • Main body: option
    Main Body
  • Features
    Double-edged blade design, which is not removed by fine work. You can write symbols on the marking plate.
  • Application
    For security purposes. For tying bags and for signage.
  • Mass(g)
    613.0
  • Specifications
    For indoors, UL standard product (94V-2)
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs.)
Part Number
TSCT-400
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Quantity

3,352,690 VND

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 1 Bag (100 pcs.)

Basic Specifications

  • Product Type
    Cable tie
  • Width(mm)
    4.8
  • Length(mm)
    400
  • Maximum Binding Diameter(mm)
    102
  • Color
    White
  • Trusco Code
    384-2011
  • Main body: option
    Main Body
  • Features
    Double-edged blade design, which is not removed by fine work. You can write symbols on the marking plate.
  • Application
    For security purposes. For tying bags and for signage.
  • Mass(g)
    613.0
  • Specifications
    For indoors, UL standard product (94V-2)
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs.)

Product Description

[Features]
· Double-edged blade design, which is not removed by fine work.
· You can write symbols on the marking plate.
[Applications]
· For security purposes.
· For tying bags and for signage.

Specifications of TSCT-400

  • Product Type
    Cable tie
  • Width(mm)
    4.8
  • Length(mm)
    400
  • Maximum Binding Diameter(mm)
    102
  • Color
    White
  • Trusco Code
    384-2011
  • Main body: option
    Main Body
  • Features
    Double-edged blade design, which is not removed by fine work. You can write symbols on the marking plate.
  • Application
    For security purposes. For tying bags and for signage.
  • Mass(g)
    613.0
  • Specifications
    For indoors, UL standard product (94V-2)
  • Operating Temperature Range(°C)
    -40 to 85
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs.)
Part Number
TSCT-400
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Quantity

3,352,690 VND

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 1 Bag (100 pcs.)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1